Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FnyrfPragre.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FnyrfPragre.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 
    For this article, a newer version is available. Details can be found here

    This article number 00178359 is only available for a limited time.

    Defined wearing parts kits might still be available.

    Please contact us regarding a successor product.

    Control electronics for solenoid control valves

    Type 8605 / Ident No. 178359

    Produkt-Foto Typ 8605

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8605
    • Produkt-Foto Typ 8605
    • Produkt-Foto Typ 8605
    • Massbild
    • Massbild
    • Massbild

    Dig. control electroncis for prop.valves

    • Microprocessor-controlled electronics
    • Switchable standard input signal
    • Infinitely variable PWM frequency
    • Optional RS232 or RS485 interface

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The digital control electronics, Type 8605, serves to operate proportional solenoid control valves in the power range from 40 - 2000 mA. The electronics converts an external standard signal into a pulse-width modulated (PWM) signal with which the opening of the proportional valve and hence a fluidic output parameter (e.g. flow rate) can be infinitely varied. An internal current control with the duty factor of the PWM signal as manipulated variable ensures that every value of the input signal, irrespective of the thermal condition of the coil, is unambiguously assigned a given value of the effective coil current. A display and operating keys allow the electronics to be easily adapted to a particular proportional valve and to the concrete conditions of an application.


    Commodity Codes
    85423111
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8605
    Product sub-group Valve electronics
    Mounting type Direct installation
    Display No
    Electrical connection 1 type Plug - M12
    Electrical connection 1 number of contacts 4 PCE
    Electrical connection 1 gender male
    Electrical connection 2 type Plug pattern form A according to DIN EN 175301-803
    Electrical connection 2 number of contacts 2 PCE
    Voltage / rated voltage 12 V
    Voltage / rated voltage 24 V
    AC voltage No
    DC voltage Yes
    Input 1 type analog voltage 0-5/10
    Input 1 type analog current 0/4-20
    Input 1 type analog voltage impedance 20 kOhm
    Input 1 type analogue current burden 200 Ohm
    PWM frequency min. 80 Hz
    PWM frequency max. 6000 Hz
    Coil current min. 200 mA
    Coil current max. 1000 mA
    Temperature environment min -10 °C
    Temperature environment max 60 °C
    Seal housing/cover material EPDM (Ethylene-propylene-diene rubber)
    Electronics body material category Plastics
    Electronics body material PA (Polyamide)
    Protection type (IP max. with suitable connector) 65
    Customized parameter setting available No
    Voltage tolerance positive 10 %
    Voltage tolerance negative 10 %
    Residual ripple 5 %
    Maximum electrical power consumption 1 W
    Weight 0,045000 kg
    Show full table Collapse table

    Applications & Tools

    CAD Model

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.


    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8605 data sheet | control electronics for solenoid control valves 391 kB EN / EU
    DTS Type 8605 data sheet | control electronics for solenoid control valves [US units] 448.8 kB EN / US
    DTS Typ 8605 Datenblatt | digitale Ansteuerelektronik für Proportionalventile 397.7 kB DE / DE
    DTS Type 8605 arkusz danych | elektronika sterujaca do zaworów proporcjonalnych 484.3 kB PL / PL
    DTS Type 8605 fiche technique | Électronique de commande pour électrovannes proportionnelles 520.6 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional Information Type 8605 | Serial communication (RS232 / RS 485) 3.9 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8605 | Digital Control Electronics for Proportional Valves 3.2 MB EN / EU
    MAN Quickstart Type 8605 | Digital Control Electronics for Proportional Valves 622 kB EN / EU
    MAN Software manual | Central configuration management 1.3 MB EN / EU
    MAN Supplement Type 8605 2836 2861 2863 2865 2871 2873 2875 6024 6223 | PWM frequencies 79.1 kB EN,FR,DE / EU
    MAN Manual de usuario Tipo 8605 | Sistema electrónico de excitación para válvulas proporcion. 1.7 MB ES / ES
    MAN Manuel d'utilisation Type 8605 | Régulateur électronique numérique [vannes proport.] 3.2 MB FR / FR
    MAN Manuel du logiciel | Gestion centrale de la configuration 1.3 MB FR / FR
    MAN Quickstart Typ 8605 | Digitale Ansteuerelektronik für Proportionalventile 686 kB DE / DE
    MAN Quickstart Type 8605 | Régulateur électronique numérique pour vannes proportionnelles 643.3 kB FR / FR
    MAN Software-Anleitung | ZentraleKonfigurationsverwaltung 1.3 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW MFC_Driver_DLL (A.16) A.16 6.4 MB ML

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 824.7 kB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 8605 1 MB DE
    3D_ANIMATION 3D-Animation - 8605 1.1 MB EN

    My Comparison List