Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Screw-in temperature threshold detector/transmitter with display

    Type 8400 / Article No. 444696

    Compare now Print
    Produkt-Foto Typ 8400

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Produkt-Foto Typ 8400
    • Produkt-Foto Typ 8400
    • Produkt-Foto Typ 8400
    • Produkt-Foto Typ 8400
    • Massbild
    • Massbild
    • Massbild
    • Massbild

    Temperature switch with display

    • Indication, monitoring, transmitting and On/Off control in one device
    • Extra large display
    • Menu-guided parametrisation
    • Complete control loop with external setpoint

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    This intelligent threshold detector/transmitter with an extra large display is specifically designed to monitor limit values or an ON/OFF or continuous control loop. Two versions are available: the 8400 Compact and 8400 for wall mounting. The wall-mounted version must be inserted into a holder previously mounted on a wall, and it must be associated with a remote temperature sensor. The switching points can be programmed with keys directly in the display or optionally with a 4...20 mA standard signal input from an external PLC. As an option, the process value can additionally be transmitted to the PLC (with a 4...20 mA signal). The connection of the 8400 to the process in the piping is made using standard T-fittings with standard connections(G ½).


    Commodity Codes
    85423111
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8400
    Product sub-group Temperature
    Continuous measurement Yes
    Switch No
    Construction device Compact
    Display type Display
    Protection class measurement device (IP) IP65
    Voltage / rated voltage 12 V
    Voltage / rated voltage 30 V
    DC voltage Yes
    Operating supply type 4 conductor
    Accuracy of temperature in relation to measured value (°C) 0,5 °C
    Temperature environment min -20 °C
    Temperature environment max 60 °C
    Temperature medium min -40 °C
    Temperature medium max 125 °C
    Measured value min (°C) -40 °C
    Measured value max (°C) 125 °C
    Measured value min (°F) -40 °F
    Measured value max (°F) 257 °F
    Sensor type PT100
    Probe length 29,5 mm
    Cable plug in delivery enclosed
    Cable plug art. no. - type 00438811 - 2508
    Electrical connection 1 type Plug - M12
    Electrical connection 1 quantity 1 PCE
    Electrical connection 2 type Plug pattern form A according to DIN EN 175301-803
    Electrical connection 2 quantity 1 PCE
    Electrical connection 1 number of contacts 8 PCE
    Electrical connection 2 number of contacts 4 PCE
    Electrical connection 1 gender male
    Electrical connection 2 gender male
    Electrical connection 1 material category Light metals
    Electrical connection 1 material Diecast zinc, nickel-plated
    Electrical connection 2 material category Plastics
    Electrical connection 2 material PA (Polyamide)
    Electrical connection 1 seal material EPDM (Ethylene-propylene-diene rubber)
    Electrical connection 2 seal material NBR (Nitrile rubber)
    Output 1 type analog current 4-20 mA
    Output 1 digital relay/reed voltage AC 48 V
    Output 1 digital relay/reed voltage DC 30 V
    Output 1 digital relay/reed power AC 3 A
    Output 1 digital relay/reed power DC 3 A
    Electronics body material category Plastics
    Electronics body material PC (Polycarbonate)
    Cover material PC (Polycarbonate)
    Front foil material category Plastics
    Front foil material Polyester
    Seal sensor/housing material EPDM (Ethylene-propylene-diene rubber)
    Seal housing/cover material Silicone
    Screw material Stainless steel
    Parametrisation local Yes
    Parametrisation separate No
    Parametrisation fixed No
    Port connection 1 type Outer thread
    Port connection 1 thread type G
    Port connection 1 thread marking 1/2
    Port connection material category Metals
    Port connection material Stainless steel
    Medium-contacting parts seal material FKM (Fluor rubber)
    Input external set point 4-20
    Weight 0,36 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8400 data sheet | screw-in temperature sensor/switch with display 1 MB EN / EU
    DTS Typ 8400 Datenblatt | Temperatursensor/-schalter 1 MB DE / DE
    DTS Type 8400 fiche technique | Capteur/détecteur de température 1 MB FR / FR
    DTS 型号 8400 参数表 | 带显示屏和螺纹的温度阈值检测器/变送器 2 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8400 | Temperature threshold detector or transmitter 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8400 | Wall-mounted temperaturecontroller 2 MB EN,FR,DE / EU
    MAN Supplement Type 8400 | Extension board 391 kB EN,FR,DE / EU
    MAN Manual de usuario Tipo 8400 | Medidor de temperatura Pt100con display 994 kB ES / ES

    My Comparison List