Share via email
Some fields are missing
send eMail
bürkert
 

Pressure transmitter

Type 8316 / Article No. 564468

Technical attributes

Pressure | IP67 | Plug - M12 | 4-20 mA | FKM (Fluor rubber)

Sensor
Sensor type
Piezo-resistive ceramic
Measurand
Accuracy in relation to measurement range end value
0,5 %
Measured value min (psi)
0 lbf/in²
Measured value max (psi)
300 lbf/in²
Pressure value absolute
No
Process Connection Type/Size
Port connection 1 DN
1/4"
Port connection 1 type
External thread
Port connection 1 standard
NPT
Port connection material category
Metals
Port connection material
Stainless steel
Voltage / Frequency
Voltage min / rated voltage
7 V
Voltage max / rated voltage
33 V
DC voltage
Yes

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List