Pressure transmitter
Type 8316 / Article No. 563787

Technical attributes
Pressure | IP67 | 0,00 bar - 10,00 bar | Plug - M12 | 4-20 mA | FKM (Fluor rubber)
![]() |
|
---|---|
Sensor type
Piezo-resistive ceramic
|
![]() |
|
---|---|
Accuracy in relation to measurement range end value
0,5 %
|
|
Measured value min (bar)
0 bar
|
|
Measured value max (bar)
10 bar
|
|
Pressure value absolute
No
|
![]() |
|
---|---|
Port connection 1 DN
1/4"
|
|
Port connection 1 type
External thread
|
|
Port connection 1 standard
G
|
|
Port connection material category
Metals
|
|
Port connection material
Stainless steel
|
![]() |
|
---|---|
Voltage min / rated voltage
7 V
|
|
Voltage max / rated voltage
33 V
|
|
DC voltage
Yes
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: