Pressure transmitter
Type 8316 / Article No. 563786

Technical attributes
Pressure | IP67 | 0,00 bar - 1,00 bar | Plug - M12 | FKM (Fluor rubber)
![]() |
|
---|---|
Sensor type
Piezo-resistive ceramic
|
![]() |
|
---|---|
Accuracy in relation to measurement range end value
0,5 %
|
|
Measured value min (bar)
0 bar
|
|
Measured value max (bar)
1 bar
|
|
Pressure value absolute
No
|
![]() |
|
---|---|
Port connection 1 DN
1/4"
|
|
Port connection 1 type
External thread
|
|
Port connection 1 standard
G
|
|
Port connection material category
Metals
|
|
Port connection material
Stainless steel
|
![]() |
|
---|---|
Voltage min / rated voltage
12 V
|
|
Voltage max / rated voltage
33 V
|
|
DC voltage
Yes
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: