Pressure transmitter for general applications, 0...25 bar
Type 8323 / Ident No. 552069
Product description
This pressure transmitter is designed to cover the majority of industrial applications in the field of pressure measurement technology. High accuracy, compact design, robust construction and flexibility make the transmitter suitable for different measurement functions. For technical reasons, the piezoresistive sensor element is used for measuring ranges up to 16 bar and thin film sensor element for the measuring range of 25 bar. All wetted parts are made of stainless steel and completely welded. Internal seal elements, which could restrict the choice of measuring media, are excluded.
- Commodity Codes
- 90262020
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8323 | |
Product sub-group | Pressure | |
Continuous measurement | Yes | |
Switch | No | |
Display type | no display | |
Protection class measurement device (IP) | 65 | |
Voltage / rated voltage | 10 | V |
Voltage / rated voltage | 30 | V |
DC voltage | Yes | |
Operating supply type | 2 conductor | |
Accuracy in relation to measurement range end value | 0.25 | % |
Temperature environment min | -20 | °C |
Temperature environment max | 80 | °C |
Temperature medium min | -30 | °C |
Temperature medium max | 100 | °C |
Measured value min (bar) | 0 | bar |
Measured value max (bar) | 16 | bar |
Sensor type | Piezo-resistive metallic | |
Pressure value absolute | No | |
Cable plug in delivery | mounted | |
Electrical connection 1 type | Plug pattern form A according to DIN EN 175301-803 | |
Electrical connection 1 quantity | 1 | PCE |
Electrical connection 1 number of contacts | 4 | PCE |
Electrical connection 1 gender | male | |
Electrical connection 1 material category | Plastics | |
Electrical connection 1 material | PA (Polyamide) | |
Electrical connection 1 seal material | Silicone | |
Output 1 type analog current | 4-20 mA | |
Electronics body material category | Metals | |
Electronics body material | Stainless steel | |
Electronics body material composition | 1.4571 | |
Cover material | PA (Polyamide) | |
Seal housing/cover material | NBR | |
Screw material | Stainless steel | |
Electronics body encapsulated | Resin | |
Parametrisation local | No | |
Parametrisation separate | No | |
Parametrisation fixed | Yes | |
Port connection 1 type | Outer thread | |
Port connection 1 thread type | G | |
Port connection 1 thread marking | 1/2 | |
Port connection 1 thread flush with front | with O-ring | |
Port connection material category | Metals | |
Port connection material | Stainless steel | |
Medium-contacting parts seal material | FKM (Fluor rubber) | |
Weight | 0,200000 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Operating Instructions Type 8323 | Pressure sensor | 2.5 MB | EN,FR,DE / EU |
![]() |
Manual de usuario Tipo 8323 | Transmisor de presión | 220.6 kB | ES / ES |