Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FnyrfPragre.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FnyrfPragre.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Pressure transmitter for general applications, 0...25 bar

    Type 8323 / Ident No. 417700

    Produkt-Foto Typ 8323

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8323
    • Produkt-Foto Typ 8323
    • Massbild
    • Massbild

    Pressure transmitter

    • Piezoresistive or thin film sensor element
    • Available with hygienic flush diaphragm
    • Housing and wetted parts in corrosion-resistant stainless steel
    • Standard signal 4...20 mA for connection to automation systems
    • Plug for fast installation and service

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    This pressure transmitter is designed to cover the majority of industrial applications in the field of pressure measurement technology. High accuracy, compact design, robust construction and flexibility make the transmitter suitable for different measurement functions. For technical reasons, the piezoresistive sensor element is used for measuring ranges up to 16 bar and thin film sensor element for the measuring range of 25 bar. All wetted parts are made of stainless steel and completely welded. Internal seal elements, which could restrict the choice of measuring media, are excluded.


    Commodity Codes
    90262020
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8323
    Product sub-group Pressure
    Continuous measurement Yes
    Switch No
    Display type no display
    Protection class measurement device (IP) IP65
    Voltage / rated voltage 10 V
    Voltage / rated voltage 30 V
    DC voltage Yes
    Operating supply type 2 conductor
    Accuracy in relation to measurement range end value 0.25 %
    Temperature environment min -20 °C
    Temperature environment max 80 °C
    Temperature medium min -20 °C
    Temperature medium max 100 °C
    Measured value min (bar) 0 bar
    Measured value max (bar) 4 bar
    Sensor type Piezo-resistive metallic
    Pressure value absolute No
    Cable plug in delivery mounted
    Electrical connection 1 type Plug pattern form A according to DIN EN 175301-803
    Electrical connection 1 quantity 1 PCE
    Electrical connection 1 number of contacts 4 PCE
    Electrical connection 1 gender male
    Electrical connection 1 material category Plastics
    Electrical connection 1 material PA (Polyamide)
    Electrical connection 1 seal material Silicone
    Output 1 type analog current 4-20 mA
    Electronics body material category Metals
    Electronics body material Stainless steel
    Electronics body material composition 1.4571
    Cover material PA (Polyamide)
    Seal housing/cover material NBR
    Screw material Stainless steel
    Electronics body encapsulated Resin
    Parametrisation local No
    Parametrisation separate No
    Parametrisation fixed Yes
    Port connection 1 type Outer thread
    Port connection 1 thread type G
    Port connection 1 thread marking 1/2
    Port connection material category Metals
    Port connection material Stainless steel
    Medium-contacting parts seal material Without
    Weight 0,180000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8323 data sheet | pressure transmitter 593.6 kB EN / EU
    DTS Type 8323 data sheet | pressure transmitter [US units] 224.4 kB EN / US
    DTS Typ 8323 Datenblatt | Drucktransmitter 587 kB DE / DE
    DTS Type 8323 fiche technique | Instrument de mesure de pression 568.8 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8323 | Pressure sensor 2.5 MB EN,FR,DE / EU
    MAN Manual de usuario Tipo 8323 | Transmisor de presión 220.6 kB ES / ES

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 471.3 kB ML

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC For stable transport of bulk materials 635.2 kB EN / EU

    My Comparison List