Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Pressure controller

Type 8763 / Article No. 318288

  • büS

Technical attributes

Pressure - Controller | 0,006 bar - 0,350 bar | G1/8" - Internal thread | Spring tension clamp | büS

Sensor
Sensor type
pressure sensor
Media & Calibration
Mounting position
any
External minimum volume
0,03 l
Control range min
0,006 bar
Control range max
0,35 bar
Operating medium 1
Air
Units for pressure specifications
bar (ü)
Process Connection Type/Size
Port connection 1 DN
1/8"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
1/4"-28 UNF
Port connection 2 type
Internal thread
Port connection 2 standard
ANSI B1.1
Voltage / Frequency
Voltage min / rated voltage
18 V
Voltage max / rated voltage
35 V
AC voltage
No
DC voltage
Yes
Typical electrical power consumption
6 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List