pH- and ORP-probes
Type 8203 / Article No. 552041
Product description
The pH or ORP Bürkert meter is a modular device designed for the measurement of: ● the pH in clean liquids or liquids containing solids, sulphides or proteins. ● the oxidation-reduction potential in clean liquids or liquids containing solids, sulphides or proteins which may present low conductivity. The probes of Type 8203 are available in various models: ● for pH - Type PLASTRODE pH 120 mm - Type FLATRODE pH 120 mm - Type LOGOTRODE pH 120 mm - Type UNITRODE PLUS pH 120 mm - Type CERATRODE pH 120 mm - Type FERMTRODE VP pH 120 mm ● for ORP - Type FLATRODE O.R.P 120 mm - Type LOGOTRODE O.R.P 120 mm - Type UNITRODE PLUS O.R.P 120 mm
- Commodity Codes
- 90279000
- Country
- CH
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8203 | |
Product sub-group | Analysis | |
PH | Yes | |
Conductivity conductive | No | |
Conductivity inductive | No | |
ORP | No | |
Chlorine total | No | |
Chlorine free | No | |
Chlorine dioxide | No | |
Oxygen | No | |
Turbidity | No | |
Ozone | No | |
Neutrino variant | No | |
Construction device | Compact | |
Display type | no display | |
Protection class measurement device (IP) | IP67 | |
Measured value min | 0 | |
Measured value max | 14 | |
Measured value unit | pH | |
Measuring accuracy 1 | 0,02 | |
Temperature environment min | 0 | °C |
Temperature environment max | 60 | °C |
Temperature medium min | 0 | °C |
Temperature medium max | 130 | °C |
Conductivity min | 2 | µS/cm |
Pressure max sensors | 6 | bar |
Fitting connection type | Outer thread | |
Fitting connection thread | PG | |
Fitting connection thread marking | 13,5 | |
Cable plug in delivery | not included | |
Electrical connection 1 type | Coaxial plug | |
Electrical connection 1 quantity | 1 | PCE |
Electrical connection 1 number of contacts | 2 | PCE |
Electrical connection 1 gender | male | |
Electrical connection 1 material category | Light metals | |
Electrical connection 1 material | Diecast zinc, nickel-plated | |
Electrical connection seal 1 material | FKM (fluororubber) | |
Probe length | 80 | mm |
Special material | Glass | |
Sensor holder material | Glass | |
Weight | 0,085 | kg |