Share via email

Some fields are missing

We would like to improve our service

Submit here
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    pH- and ORP-probes

    Type 8203 / Ident No. 418319

    Compare now Print
    Produkt-Foto Typ 8203

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8203
    • Produkt-Foto Typ 8203

    PH/REDOX-electrode

    • For many different types of installations and applications
    • Large selection of probe for a wide range of holder
    • Useable for pipe DN15 to DN200

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The pH or ORP Bürkert meter is a modular device designed for the measurement of: - the pH in clean liquids or liquids containing solids, sulphides or proteins. - the oxidation-reduction potential in clean liquids or liquids containing solids, sulphides or proteins which may present low conductivity. The probes of Type 8203 are available in various models: for pH - Type PLASTRODE pH 120 mm - Type FLATRODE pH 120 mm - Type LOGOTRODE pH 120 mm - Type UNITRODE PLUS pH 120 mm - Type CERATRODE pH 120 mm - Type FERMTRODE VP pH 120 mm for ORP - Type FLATRODE O.R.P 120 mm - Type LOGOTRODE O.R.P 120 mm - Type UNITRODE PLUS O.R.P 120 mm


    Commodity Codes
    90279050
    Country
    CH

    Technical attributes

    Name
    Value
    Unit
    Type 8203
    Product sub-group Analysis
    PH Yes
    Conductivity conductive No
    Conductivity inductive No
    ORP No
    Chlorine total No
    Chlorine free No
    Chlorine dioxide No
    Oxygen No
    Turbidity No
    Ozone No
    Neutrino variant No
    Construction device Compact
    Display type no display
    Protection class measurement device (IP) IP67
    Measured value min 0
    Measured value max 14
    Measured value unit pH
    Measuring accuracy 1 0,02
    Temperature environment min 0 °C
    Temperature environment max 60 °C
    Temperature medium min 0 °C
    Temperature medium max 130 °C
    Conductivity min 50 µS/cm
    Pressure max sensors 16 bar
    Fitting connection type Outer thread
    Fitting connection thread PG
    Fitting connection thread marking 13,5
    Cable plug in delivery not included
    Electrical connection 1 type Plug - S7
    Electrical connection 1 quantity 1 PCE
    Electrical connection 1 number of contacts 2 PCE
    Electrical connection 1 gender male
    Electrical connection 1 material category Light metals
    Electrical connection 1 material Diecast zinc, nickel-plated
    Electrical connection 1 seal material EPDM (Ethylene-propylene-diene rubber)
    Probe length 120 mm
    Special material Glass
    Finger material Glass
    Weight 0,500000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8200 data sheet | armatures for analytical probes 2.3 MB EN / EU
    DTS Type 8203 data sheet | pH and ORP probes 967.8 kB EN / EU
    DTS Typ 8200 Datenblatt | Armaturen für Analysesonden 2.3 MB DE / DE
    DTS Typ 8203 Datenblatt | pH- und ORP-Sonden 962 kB DE / DE
    DTS Type 8200 fiche technique | Supports pour sondes d’analyse 2.3 MB FR / FR
    DTS Type 8203 fiche technique | Sonde de pH ou de potentiel d'oxydo-réduction (Redox) 961.4 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions type 8203 | pH probes and Redox probes 156.4 kB EN / EU
    MAN Bedienungsanleitung Typ 8203 | pH- oder Redoxpotential-Sonden 159.6 kB DE / EU
    MAN Manuel d'utilisation type 8203 | Sondes de pH et de potentiel d'oxydoréduction 158.6 kB FR / EU

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 1.3 MB DE
    3D_ANIMATION 3D-Animationen 1.3 MB DE
    3D_ANIMATION 3D-Animationen 1.3 MB EN

    My Comparison List