Online Analysis System
Type 8905 / Article No. 336430

Technical attributes
M12 input BUS and power supply | 2 x AO + 2 x DO | M12 output BUS and power output | 20,00 V - 30,00 V
![]() |
|
---|---|
Connection type right 1
None
|
|
Slot 1-1 module
M12 input BUS and power supply
|
|
Slot 1-2 module
2 x AO + 2 x DO
|
|
Slot 1-4 module
M12 output BUS and power output
|
|
Connection type right 2
None
|
|
Interface 1
Nonexistent
|
![]() |
|
---|---|
Voltage min / rated voltage
20 V
|
|
Voltage max / rated voltage
30 V
|
|
AC voltage
No
|
|
DC voltage
Yes
|
![]() |
|
---|---|
Type
8905
|
![]() |
|
---|---|
Degree of protection
IP65
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: