Online Analysis System
Type 8905 / Ident No. 324604
Product description
Type 8905 Online Analysis System is a compact and modular system for monitoring all important water parameters on one platform. The Type 8905 is a multichannel multifunction unit for the Bürkert sensor cubes and electronic modules from the EDIP platform. The efficient device integration platform (EDIP) allows the high flexibility by using modularity in the hardware as well as in the software of the system. The 8905 is the device for continuous analysis of the most important water parameters: - pH - chlorine/chlorine dioxide - conductivity - ORP - turbidity - temperature This modularity allows the measuring system to be assembled according to customer requirements and enables simple installation/configuration, operation and maintenance. For maintenance, sensors can be removed without tools, while the remaining sensors continue to measure. The sensors are operated via an integrated 7" touch display or Bürkert Communicator. In addition to the display and storage of analysis parameters, further features such as - Programming of simple control algorithms using f(x) - Interventions in the process via analog and digital inputs and outputs - Performing sensor calibrations can be done. Type 8905 is available as a compact system in one housing. Please contact your Bürkert sales center for custom system configurations.
- Commodity Codes
- 90268020
- Country
- FR
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8905 | |
Connecting type right 1 | None | |
Slot 1-1 module | M12 input BUS and power supply | |
Slot 1-2 module | 4 x DO | |
Slot 1-3 module | Turbidity ISO without stop drops | |
Slot 1-4 module | Conductivity and temperature without stop drops | |
Slot 1-5 module | Chlorine and temperature without stop drops | |
Slot 1-6 module | ORP and temperature without stop drops | |
Slot 1-7 module | pH and temperature without stop drops | |
Slot 1-8 module | M12 output BUS and power output | |
Interface 1 | Nonexistent | |
Degree of Protection | IP20 | |
Connecting type right 2 | None | |
Voltage / rated voltage | 20 | V |
Voltage / rated voltage | 30 | V |
AC voltage | No | |
DC voltage | Yes | |
Weight | 2,500000 | kg |
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 4.1.5 | 399.4 MB | ML |
![]() |
LoggerHMIU Firmware B.01.09.00 | 91.1 MB | ML |
EU Declaration of Conformity
Flyers and Catalogues
Videos
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Online Analysis System Type 8905 for Water | 7.6 MB | EN / DE |
![]() |
Online Analyse System Typ 8905 für Wasser | 7.6 MB | DE / DE |