Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Online Analysis System

Type 8905 / Article No. 308827

Technical attributes

Terminal input BUS and power supply | HMI | 4 x DO | Ethernet IP | None | M12 input BUS and power supply | Turbidity ISO without stop drops | Conductivity and temperature without stop drops | ORP and temperature without stop drops | pH and temperature without stop drops | None | None | M12 output BUS and power output | None | 100,00 V - 240,00 V

Online Analysis System setup
Connection type right 1
Electrical
Slot 1-1 module
Terminal input BUS and power supply
Slot 1-2 module
HMI
Slot 1-3 module
4 x DO
Slot 1-4 module
Ethernet IP
Slot 1-7 module
Terminal output BUS and power output
Connection type right 2
Fluidic with 1 input / 1 output
Slot 2-1 module
None
Slot 2-2 module
M12 input BUS and power supply
Slot 2-3 module
Turbidity ISO without stop drops
Slot 2-4 module
Conductivity and temperature without stop drops
Slot 2-5 module
ORP and temperature without stop drops
Slot 2-6 module
pH and temperature without stop drops
Slot 2-7 module
None
Slot 2-8 module
None
Slot 2-9 module
M12 output BUS and power output
Slot 2-10 module
None
Interface 1
Available
Voltage / Frequency
Voltage / rated voltage
100 V
Voltage / rated voltage
240 V
AC voltage
Yes
DC voltage
No
Properties
Type
8905
Housing variant
Electric
Housing variant 2
Fluidic
Protection Type
Degree of protection
IP65
Degree of protection 2
IP65

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Video

Product Overview Type 8905 – Online Analysis System

Product specific information

Please enter the serial number stated on the type label:

My Comparison List