Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Inductive conductivity meter

    Type 8228 / Ident No. 566604

    Compare now Print
    Produkt-Foto Typ 8228

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8228
    • Produkt-Foto Typ 8228
    • Produkt-Foto Typ 8228
    • Produkt-Foto Typ 8228
    • Massbild
    • Massbild
    • Massbild

    Inductive conductivity transmitter

    • Perfect for concentrated liquids and wide conductivity range
    • Pre-parameterized versions available for direct start-up
    • Integral device for direct connection to PLC
    • Simulation of process values for diagnostics
    • Sensor available in PEEK, PVDF or PP

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Bürkert’s inductive conductivity meter type 8228 is designed for usage under harsh conditions in many industrial processes for measuring in concentrated liquids like acids, caustics or salt-solutions over a wide measuring range. Applications like cooling water monitoring (i.e. dilution control), industrial water treatment or preparation and identification of cleaning liquids for example in CIP processes. The device is available in two models: - the first is the standard version with a G 2” process connection to be mount in Type S020 fitting - the second is the CIP version with a Clamp 2” process connection according to ASME BPE (clamp 1.5" on request).


    Commodity Codes
    90278011
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8228
    Product sub-group Analysis
    PH No
    Conductivity conductive No
    Conductivity inductive Yes
    ORP No
    Chlorine total No
    Chlorine free No
    Chlorine dioxide No
    Oxygen No
    Turbidity No
    Ozone No
    Construction device Compact
    Display type Display module
    Protection class measurement device (IP) IP65/67
    DC voltage min. 12 V
    DC voltage max. 36 V
    Operating supply type 3 conductor
    Measuring accuracy 1 2
    Measuring accuracy temperature (°C) 1 °C
    Temperature environment min -10 °C
    Temperature environment max 60 °C
    Temperature medium min -15 °C
    Temperature medium max 100 °C
    Nominal pressure (DIN EN 1333) PN 6
    Temperature compensation Yes
    Fitting connection type Outer thread
    Fitting connection thread G
    Fitting connection thread marking 2
    Electrical connection 1 type Plug - M12
    Electrical connection 1 quantity 1 PCE
    Electrical connection 2 type Plug - M12
    Electrical connection 2 quantity 1 PCE
    Electrical connection 1 number of contacts 5 PCE
    Electrical connection 2 number of contacts 5 PCE
    Electrical connection 1 gender male
    Electrical connection 2 gender female
    Electrical connection 1 material category Light metals
    Electrical connection 1 material Diecast zinc, nickel-plated
    Electrical connection 2 material category Light metals
    Electrical connection 2 material Diecast zinc, nickel-plated
    Electrical connection 1 seal material NBR (Nitrile rubber)
    Output analogue current functioning principle source Yes
    Output analogue current functioning principle drain Yes
    Output 1 type analog current 4-20 mA
    Output 2 type analog current 4-20
    Output 1 digital type Transistor
    Output 1 digital transistor connection NPN Yes
    Output 1 digital transistor connection PNP Yes
    Digital output 1 transistor contactless 0,7 A
    Output 2 digital type Transistor
    Output 2 digital transistor connection NPN Yes
    Output 2 digital transistor connection PNP Yes
    Digital output 2 transistor contactless 0,7 A
    Electronics body material category Metals
    Electronics body material Stainless steel
    Electronics body material composition 1.4404 (316L)
    Cover material PPS (Polyphenylene sulphide)
    Protection lid material PC (Polycarbonate)
    Nut material PC (Polycarbonate)
    Seal sensor/housing material EPDM (Ethylene-propylene-diene rubber) food-quality
    Seal housing/cover material EPDM (Ethylene-propylene-diene rubber)
    Protection lid seal material EPDM (Ethylene-propylene-diene rubber) food-quality
    Electrical connection plate material Stainless steel
    Screw material Stainless steel
    Electronics body encapsulated Without
    Tropical climate version Yes
    Medium-contacting parts seal material FKM (Fluor rubber)
    Finger material composition Plastics
    Finger material PVDF (Polyvinylidene fluoride)
    Parametrisation local Yes
    Parametrisation separate No
    Parametrisation fixed No
    Weight 1,020000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8228 data sheet | induktives conductivity meter 2.1 MB EN / EU
    DTS Type S020 data sheet | Insertion fitting for flow or analytical measurement 2.1 MB EN / EU
    DTS Typ 8228 Datenblatt | induktives Leitfähigkeitsmessgerät 2.1 MB DE / DE
    DTS Typ S020 Datenblatt | Insertion-Fitting für Durchfluss-/Analysemessungen 2.1 MB DE / DE
    DTS Type 8228 fiche technique | Conductivimètre inductif 2.2 MB FR / FR
    DTS Type S020 fiche technique |Raccord Insertion pour les mesures de débit ou d'analyse 2.1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8026 8036 SE36 8202 8222 8228 ELEMENT | Display module 808.4 kB EN,FR,DE / EU
    MAN Operating Instructions Type 8228 ELEMENT | Inductive conductivity meter 2.9 MB EN / EU
    MAN Quickstart Type 8228 ELEMENT | Inductive conductivity meter 1.4 MB EN / EU
    MAN Bedienungsanleitung Typ 8228 ELEMENT | Induktives Leitfähigkeitsmessgerät 2.9 MB DE / EU
    MAN Manuel d'utilisation Type 8228 ELEMENT | Conductivimètre inductif 2.8 MB FR / EU
    MAN Quickstart Typ 8228 ELEMENT |Induktives Leitfähigkeits-Messgerät 1.5 MB DE / EU
    MAN Quickstart Type 8228 ELEMENT | Conductimètre inductif 1.4 MB FR / EU

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 471.8 kB ML

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 8228 4 MB DE
    3D_ANIMATION 3D-Animationen - 8228 4.1 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Analytical Meters 587.3 kB EN / EU
    MISC On/Off and Control Valves 1.1 MB EN / EU

    My Comparison List