Conductivity sensor 4 poles
Type 8221 / Article No. 563186

Technical attributes
Analysis | -20,00 °C - 150,00 °C | K=0,36 1/cm
![]() |
|
---|---|
Number of electrodes
4 PCE
|
|
Electrode holder material
PEEK (polyetheretherketone)
|
|
Electrode material
Stainless steel
|
![]() |
|
---|---|
PH
No
|
|
Conductivity conductive
Yes
|
|
Conductivity inductive
No
|
|
ORP
No
|
|
Chlorine total
No
|
|
Chlorine free
No
|
|
Chlorine dioxide
No
|
|
Oxygen
No
|
|
Ozone
No
|
|
Turbidity
No
|
|
Measuring accuracy 1
5
|
|
Measured value min
1
|
|
Measured value max
300.000
|
|
Measured value unit
µS/cm
|
![]() |
|
---|---|
Sensor body material
PEEK
|
|
Roughness of pipe inside
0,4 µm
|
![]() |
|
---|---|
Temperature medium min
-20 °C
|
|
Temperature medium max
150 °C
|
|
Temperature environment min
-20 °C
|
|
Temperature environment max
80 °C
|
|
Maximum pressure medium
20 bar
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: