Conductivity sensor 4 poles
Type 8221 / Article No. 562420

Technical attributes
Analysis | -20,00 °C - 135,00 °C | K=0,147 1/cm
![]() |
|
---|---|
Probe length
50 mm
|
|
Number of electrodes
4 PCE
|
|
Electrode holder material
PEEK (polyetheretherketone)
|
|
Electrode material
Stainless steel
|
![]() |
|
---|---|
PH
No
|
|
Conductivity conductive
Yes
|
|
Conductivity inductive
No
|
|
ORP
No
|
|
Chlorine total
No
|
|
Chlorine free
No
|
|
Chlorine dioxide
No
|
|
Oxygen
No
|
|
Ozone
No
|
|
Turbidity
No
|
|
Measuring accuracy 1
5
|
|
Measured value min
0,1
|
|
Measured value max
500.000
|
|
Measured value unit
µS/cm
|
![]() |
|
---|---|
Sensor body material
Stainless steel
|
|
Roughness of pipe inside
0,4 µm
|
![]() |
|
---|---|
Temperature medium min
-20 °C
|
|
Temperature medium max
135 °C
|
|
Temperature environment min
-20 °C
|
|
Temperature environment max
80 °C
|
|
Maximum pressure medium
6 bar
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: