Conductivity-transmitter
Type 8222 / Article No. 561662

Technical attributes
Analysis | 2 conductor | 0,00 °C - 50,00 °C | 4-20 mA | Stainless steel | PVC (polyvinyl chloride) | EPDM (ethylene propylene diene rubber) food quality | K=0,01 1/cm | PVDF (Polyvinylidene fluoride)
![]() |
|
---|---|
Number of electrodes
2 PCE
|
|
sensor holder material composition
Plastics
|
|
Sensor holder material
PVDF (Polyvinylidene fluoride)
|
![]() |
|
---|---|
PH
No
|
|
Conductivity conductive
Yes
|
|
Conductivity inductive
No
|
|
ORP
No
|
|
Chlorine total
No
|
|
Chlorine free
No
|
|
Chlorine dioxide
No
|
|
Oxygen
No
|
|
Ozone
No
|
|
Turbidity
No
|
|
Measuring accuracy 1
3
|
|
Measuring accuracy temperature (°C)
1 °C
|
|
Measured value min
0,05
|
|
Measured value max
20
|
|
Measured value unit
µS/cm
|
![]() |
|
---|---|
DC voltage min.
12 V
|
|
DC voltage max.
36 V
|
![]() |
|
---|---|
Nut material
PVC (polyvinyl chloride)
|
|
Cover material
PPS (polyphenylene sulphide)
|
|
Protective cover material
PPS (polyphenylene sulphide)
|
|
Electronics body material category
Metals
|
|
Electronics body material
Stainless steel
|
|
Electronics body material composition
1.4404 (316L)
|
|
Electronics body encapsulated
Without
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: