Share via email
Some fields are missing
send eMail
bürkert
 

Conductivity-transmitter

Type 8222 / Article No. 559613

Technical attributes

Analysis | 3 conductor | -20,00 °C - 100,00 °C | 4-20 mA | Stainless steel | PVDF (polyvinylidene fluoride) | EPDM (ethylene propylene diene rubber) food quality | K=1 1/cm | PVDF (Polyvinylidene fluoride)

Sensor
Number of electrodes
2 PCE
sensor holder material composition
Plastics
Sensor holder material
PVDF (Polyvinylidene fluoride)
Measurand
PH
No
Conductivity conductive
Yes
Conductivity inductive
No
ORP
No
Chlorine total
No
Chlorine free
No
Chlorine dioxide
No
Oxygen
No
Ozone
No
Turbidity
No
Temperature
Yes
Measuring accuracy 1
3
Measuring accuracy temperature (°C)
1 °C
Measured value min
5
Measured value max
10.000
Measured value unit
µS/cm
Voltage / Frequency
DC voltage min.
12 V
DC voltage max.
36 V
Materials
Nut material
PVDF (polyvinylidene fluoride)
Screws material
Stainless steel
Cover material
PPS (polyphenylene sulphide)
Protective cover material
PC (polycarbonate)
Electronics body material category
Metals
Electronics body material
Stainless steel
Electronics body material composition
1.4404 (316L)
Electronics body encapsulated
Without

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Video

Compensacion de la Temperatura

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List