Cookies must be enabled to use this function. Please accept cookie privacy policy first.
Conductivity
Type 8220
- Compact version for DN15…DN200
- Wide range of conductivity measurement thanks to different cells
- Broad range of process connections with various fittings
Type 8221
- Perfect for demanding applications in the hygienic industry (CIP and SIP compatible)
- Wide measuring range thanks to various options available
- Support of the most important process connections ensures specific customer requests can be implemented
- Perfectly suited to the multi-purpose transmitter/controller Type 8619
Type 8222
- Perfect for clean water and slightly concentrated liquids
- Integral device for direct connection to PLC
- Simulation of process values for diagnostics
- Three cell constants to cover a wide application range e.g. reverse osmosis
Type 8228
- Perfect for concentrated liquids and wide conductivity range
- Pre-parameterized versions available for direct start-up
- Integral device for direct connection to PLC
- Simulation of process values for diagnostics
- Sensor available in PP, PVDF or PEEK
Type MS03
- Fully compatible with büS systems and a wide range of further analysis sensor cubes
- Resistive 2-electrode sensor
- Modular sensor cube for hot swap (exchange during operation)
- Minimal sample water flow needed