Ultrasonic level transm NPT2 2 wires
Type 8177 / Article No. 559244

Technical attributes
Filling level | IP66/67 | 14,0 V - 36 V | 0,40 - 8,00m | Ultrasound | Cable gland M20 | 4-20 mA | EPDM (ethylene propylene diene rubber) food quality | Outer thread - NPT - 2 | EPDM (Ethylene-propylene-diene rubber) food-quality
![]() |
|
---|---|
Sensor type
Ultrasound
|
|
Sensor material category
Plastics
|
|
Sensor material
PVDF (Polyvinylidene fluoride)
|
![]() |
|
---|---|
Measuring accuracy 1
4
|
|
Measured value min
0,4
|
|
Measured value max
8
|
|
Measured value unit
m
|
![]() |
|
---|---|
Port connection 1 type
Outer thread
|
|
Port connection 1 thread marking
2
|
|
Port connection 1 thread type
NPT
|
|
Port connection material category
Plastics
|
|
Port connection material
PVDF (Polyvinylidene fluoride)
|
![]() |
|
---|---|
DC voltage min.
14 V
|
|
DC voltage max.
36 V
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: