Tuning fork Clamp 1'' transistor + 3,1
Type 8111 / Article No. 562968

Technical attributes
Filling level | IP66/67 | 10,0 V - 55 Vm | Vibrating fork | Cable gland M20 | EPDM (ethylene propylene diene rubber) food quality | Clamp | NBR with aramid fibers
![]() |
|
---|---|
Sensor type
Vibrating fork
|
|
Sensor material category
Metals
|
|
Sensor material
Stainless steel
|
|
Roughness of sensor surface
0,8 µm
|
![]() |
|
---|---|
Measuring accuracy 1
2
|
|
Measured value unit
m
|
![]() |
|
---|---|
Port connection 1 type
Clamp
|
|
Port connection 1 outer diameter (inch)
1 inch
|
|
Port connection 1 inner diameter (mm)
22,6 mm
|
|
Port connection 1 size DN
DN 25
|
|
Port connection 1 wall thickness (mm)
1,5 mm
|
|
Port connection 1 wall thickness inch
0,065 Inch2
|
|
Port connection 1 outer diameter (mm)
25,6 mm
|
|
Port connection 1 pipe standards 1
ISO 2852
|
|
Port connection 1 clamp
ISO 2852
|
|
Port connection 1 clamp outer diameter (mm)
50,5 mm
|
|
Port connection 1 clamp outer diameter (inch)
1,984 Inch2
|
|
Port connection 1 DN inch
1 Inch2
|
|
Port connection material category
Metals
|
|
Port connection material
Stainless steel
|
![]() |
|
---|---|
DC voltage min.
10 V
|
|
DC voltage max.
55 V
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: