Tuning fork TC2'' double relay
Type 8111 / Article No. 558114

Technical attributes
Filling level | IP66/67 | 20,0 V - 72 Vm | Vibrating fork | Cable gland M20 | EPDM (ethylene propylene diene rubber) food quality | Clamp
![]() |
|
---|---|
Sensor type
Vibrating fork
|
|
Sensor material category
Metals
|
|
Sensor material
Stainless steel
|
|
Roughness of sensor surface
0,8 µm
|
![]() |
|
---|---|
Measuring accuracy 1
2
|
|
Measured value unit
m
|
![]() |
|
---|---|
Port connection 1 type
Clamp
|
|
Port connection 1 outer diameter (inch)
2 inch
|
|
Port connection 1 inner diameter (mm)
48,6 mm
|
|
Port connection 1 size DN
DN 50
|
|
Port connection 1 wall thickness (mm)
1,5 mm
|
|
Port connection 1 wall thickness inch
0,065 Inch2
|
|
Port connection 1 outer diameter (mm)
51,6 mm
|
|
Port connection 1 pipe standards 1
ISO 2852
|
|
Port connection 1 clamp
ISO 2852
|
|
Port connection 1 clamp outer diameter (mm)
64 mm
|
|
Port connection 1 clamp outer diameter (inch)
2,516 Inch2
|
|
Port connection 1 DN inch
2 Inch2
|
|
Port connection material category
Metals
|
|
Port connection material
Stainless steel
|
![]() |
|
---|---|
Voltage frequency
50/60 Hz
|
|
AC Voltage min.
20 V
|
|
AC Voltage max.
253 V
|
|
DC voltage min.
20 V
|
|
DC voltage max.
72 V
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: