Vibrating level switch
Type 8110 / Article No. 555290
Product description
The Type 8110 is a filling level switch for liquids, using a tuning fork as the sensor element. It is designed for industrial use in all areas of process technology and can be used in liquids. Typical applications are overfill or dry run protection. The small tuning fork (40 mm in length) can be used in vessels, tanks and tubes. Due to the simple and rugged measuring system, the 8110 is virtually unaffected by the chemical and physical features of the liquid. It works even under unfavourable measurement conditions such as turbulence, air bubbles, foam generation (not suitable for measuring the foam thickness itself), adhesions, strong external vibrations or varying filling materials.
- Commodity Codes
- 90261029
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8110 | |
Product sub-group | Filling level | |
Continuous measurement | No | |
Switch | Yes | |
Construction device | Compact | |
Display type | no display | |
Protection class measurement device (IP) | IP66/67 | |
DC voltage min. | 10 | V |
DC voltage max. | 35 | V |
Measuring accuracy 1 | 2 | |
Temperature environment min | -40 | °C |
Temperature environment max | 70 | °C |
Temperature medium min | -40 | °C |
Temperature medium max | 100 | °C |
Pressure max sensors | 64 | bar |
Sensor type | Vibrating fork | |
Electrical connection 1 type | Plug - M12 | |
Electrical connection 1 quantity | 1 | PCE |
Electrical connection 1 number of contacts | 4 | PCE |
Electrical connection 1 gender | male | |
Electrical connection seal 1 material | Silicone | |
Output 1 digital type | Transistor | |
Digital output 1 transistor contactless | 0,25 | A |
Output 1 digital transistor connection NPN | No | |
Output 1 digital transistor connection PNP | Yes | |
Electronics body material category | Metals | |
Electronics body material | Stainless steel | |
Electronics body material composition | 316L | |
Cover material | PEI | |
Seal housing/cover material | NBR | |
Screws material | Stainless steel | |
Parametrisation local | No | |
Parametrisation separate | No | |
Parametrisation fixed | Yes | |
Port connection 1 type | Outer thread | |
Port connection 1 thread type | G | |
Port connection 1 thread marking | 3/4 | |
Port connection material category | Metals | |
Port connection material | Stainless steel | |
Medium-contacting parts seal material | NBR with aramid fibers | |
Sensor material category | Metals | |
Sensor material | Stainless steel | |
Weight | 0,366 | kg |