Share via email

Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Radar Level measurement device for hygienic applications

    Type 8138 / Ident No. 560169

    Compare now Print
    Produkt-Foto Typ 8138

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8138
    • Produkt-Foto Typ 8138
    • Massbild
    • Massbild
    • Massbild
    • Massbild
    • 9000228694.jpeg

    Radar transm connect tri clamp 2''

    • Compact for level measurement up to 20 m
    • 4 ... 20 mA/Hart - 2 wires
    • Adjustable with PC
    • ATEX approvals
    • Clamp, Varivent® process connection

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The Type 8138 is a non-contact radar level transmitter for continuous level measurement. It is particularly suitable for use in small vessels that contain beverage liquids under sanitary process conditions.


    UPC Number
    887674013457
    Commodity Codes
    90261029
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8138
    Product sub-group Filling level
    Continuous measurement Yes
    Switch No
    Construction device Compact
    Display type no display
    Protection class measurement device (IP) IP66/67
    DC voltage min. 14 V
    DC voltage max. 36 V
    Operating supply type 2 conductor
    Measuring accuracy 1 2
    Temperature environment min -40 °C
    Temperature environment max 200 °C
    Temperature medium min -40 °C
    Temperature medium max 80 °C
    Measured value min 0.05 m
    Measured value max 10 m
    Measured value unit m
    Sensor type Radar
    Antenna version Encapsuled horn antenna
    Antenna diameter 44 mm
    Electrical connection 1 type Cable gland M20
    Electrical connection 1 quantity 1 PCE
    Electrical connection 1 number of contacts 2 PCE
    Electrical connection 1 material category Plastics
    Electrical connection 1 material PA (Polyamide)
    Electrical connection 1 seal material NBR (Nitrile rubber)
    Output 1 type analog current 4-20 mA
    Communication interface protocol HART
    Communication interface hardware Current output HART
    Communication interface connection type Clamp terminal
    Electronics body material category Metals
    Electronics body material Stainless steel
    Electronics body material composition 1.4404 (316L)
    Cover material PBT (Polybutyleneterephthalate)
    Protection lid material PC (Polycarbonate)
    Seal sensor/housing material EPDM (Ethylene-propylene-diene rubber) food-quality
    Seal housing/cover material EPDM (Ethylene-propylene-diene rubber)
    Protection lid seal material EPDM (Ethylene-propylene-diene rubber) food-quality
    Screw material Stainless steel
    Electronics body encapsulated Without
    Parametrisation local Yes
    Parametrisation separate Yes
    Parametrisation fixed No
    Port connection 1 type Clamp
    Port connection 1 size DN DN 50
    Port connection 1 inner diameter (mm) 48.6 mm
    Port connection 1 wall thickness (mm) 1.5 mm
    Port connection 1 outer diameter (mm) 51.6 mm
    Port connection 1 clamp outer diameter (mm) 64 mm
    Port connection 1 pipe standards 1 ISO 2852
    Port connection 1 clamp ISO 2852
    Port connection material category Metals
    Port connection material Stainless steel
    Sensor material category Plastics
    Sensor material TFM+PTFE (Polytetrafluorethylene)
    Weight 2,350000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8138 data sheet | radar level measurement device for hygienic applications 2 MB EN / EU
    DTS Typ 8138 Datenblatt | Radar-Füllstandsmessgerät für hygienische Anwendungen 2 MB DE / DE
    DTS Type 8138 fiche technique | Niveaumètre radar, pour applications hygiéniques 2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8136 8137 8138 8177 8185 8186 8188 8189 | Display module 4.2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8138 | Level transmitter 8.6 MB EN,FR,DE / EU
    MAN Supplement Type 8111 8112 8137 8138 8188 8189 | Vibrating level switch with extension tube 400.4 kB EN,FR,DE / EU

    Software

    Description
    Filesize
    Language / Country
    SOW BUERKERT DTM Collection 1.73 41 MB ML
    SOW PACTWARE4_1 SP1_.NET2_DTM Coll 4.1 252.4 MB EN / EU
    SOW PACTware 5.0 + DTM Collection 5.0 315.9 MB EN / EU

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 839 kB ML

    My Comparison List