Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FnyrfPragre.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FnyrfPragre.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Radar Level measurement device for higher pressure ranges

    Type 8137 / Ident No. 560165

    Produkt-Foto Typ 8137

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8137
    • Produkt-Foto Typ 8137
    • Massbild
    • Massbild
    • Massbild
    • Massbild
    • 9000228614.jpeg

    Radar transm flansch DN100 DIN2502

    • Compact for level measurement up to 30 m
    • 4 ... 20 mA/Hart - 2 wires
    • Adjustable with PC
    • ATEX approvals

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The Type 8137 is a non-contact radar level transmitter for continuous level measurement. The unit is available in two versions: - with thread and horn antenna (ø 40 mm) particularly suitable for use in small tanks and process vessels for measurement of practically any product. - with flange and horn antenna (ø 40 or 75 mm) particularly suitable for use in storage tanks and process vessels for measurement of products such as solvent, hydrocarbons and fuels under extremely difficult process conditions.


    Commodity Codes
    90261029
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8137
    Product sub-group Filling level
    Continuous measurement Yes
    Switch No
    Construction device Compact
    Display type no display
    Protection class measurement device (IP) 66/67
    DC voltage min. 14 V
    DC voltage max. 36 V
    Operating supply type 2 conductor
    Measuring accuracy 1 2
    Temperature environment min -40 °C
    Temperature environment max 130 °C
    Temperature medium min -40 °C
    Temperature medium max 80 °C
    Measured value min 0.05 m
    Measured value max 30 m
    Measured value unit m
    Sensor type Radar
    Antenna version Stainless steel horn antenna
    Antenna diameter 75 mm
    Electrical connection 1 type Cable gland M20
    Electrical connection 1 quantity 1 PCE
    Electrical connection 1 number of contacts 2 PCE
    Electrical connection 1 material category Plastics
    Electrical connection 1 material PA (Polyamide)
    Electrical connection 1 seal material NBR (Nitrile rubber)
    Output 1 type analog current 4-20 mA
    Communication interface protocol HART
    Communication interface hardware Current output HART
    Communication interface connection type Clamp terminal
    Electronics body material category Metals
    Electronics body material Stainless steel
    Electronics body material composition 1.4404 (316L)
    Cover material PBT (Polybutyleneterephthalate)
    Protection lid material PC (Polycarbonate)
    Seal sensor/housing material EPDM (Ethylene-propylene-diene rubber) food-quality
    Seal housing/cover material EPDM (Ethylene-propylene-diene rubber)
    Protection lid seal material EPDM (Ethylene-propylene-diene rubber) food-quality
    Screw material Stainless steel
    Electronics body encapsulated Without
    Parametrisation local Yes
    Parametrisation separate Yes
    Parametrisation fixed No
    Port connection 1 type Flanged
    Port connection 1 size DN DN 100
    Port connection 1 flange DIN EN 1092-1
    Port connection material category Metals
    Port connection material Stainless steel
    Medium-contacting parts seal material FKM (Fluor rubber)
    Sensor material category Plastics
    Sensor material TFM+PTFE (Polytetrafluorethylene)
    Weight 7,000000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8137 data sheet | radar level measurement device for higher pressure ranges 2.1 MB EN / EU
    DTS Typ 8137 Datenblatt | Radar-Füllstandsmessgerät für hohe Druckbereiche 2.1 MB DE / DE
    DTS Type 8137 fiche technique | Niveaumètre radar, pour pressions élevées 2.1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8136 8137 8138 8177 8185 8186 8188 8189 | Display module 4.2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8137 | Level transmitter 8.9 MB EN,FR,DE / EU
    MAN Supplement Type 8111 8112 8137 8138 8188 8189 | Vibrating level switch with extension tube 400.4 kB EN,FR,DE / EU

    Software

    Description
    Filesize
    Language / Country
    SOW BUERKERT DTM Collection 1.73 41 MB ML
    SOW PACTWARE4_1 SP1_.NET2_DTM Coll 4.1 252.4 MB EN / EU
    SOW PACTware 5.0 + DTM Collection 5.0 315.9 MB EN / EU

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 828.8 kB ML

    My Comparison List