Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Transmitter for electromagnetic-inductive flow sensor fittings

    Type SE56 / Ident No. 558308

    Produkt-Foto Typ SE56

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ SE56
    • Produkt-Foto Typ SE56
    • Produkt-Foto Typ SE56
    • Massbild
    • Massbild
    • Massbild
    • Massbild

    Fullbore MAG flow transmitter

    • Must be equipped with sensor fitting S051, S054, S055 or S056
    • Continuous measurement or batch control
    • High accuracy
    • PROFIBUS DP, HART available

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The electronics Type SE56 (blind in compact version or with display in compact or remote version) connected to the magnetic flow sensor fitting Type S051, S054, S055 or S056 is designed for applications with liquids with a minimum conductivity of 5 µS/cm. The device can be parameterize either with 3 keypads (version with display) or by computer via a serial interface. As standard, the equipment is supplied with one or two transistor outputs and one digital input. As options, other features are available: such as high frequency output, current output, PROFIBUS DP, HART.


    Commodity Codes
    90261021
    Country
    IT

    Technical attributes

    Name
    Value
    Unit
    Type SE56
    Product sub-group Flow rate
    Flow rate (volume) Yes
    Concentration No
    Continuous measurement Yes
    Dosing Yes
    Switch No
    Construction device Remote wall
    Display type Display
    Protection type transmitter front/wall-installation (IP) IP67
    AC Voltage min. 90 V
    AC Voltage max. 265 V
    Voltage frequency 45/66 Hz
    Operating supply type 4 conductor
    Precision of volume flow rate in relation to reading 0.2 %
    Temperature environment min -20 °C
    Temperature environment max 60 °C
    Temperature medium min -20 °C
    Temperature medium max 130 °C
    Conductivity min 5 µS/cm
    Detection of flow direction Yes
    Transmitter type expanded
    Sensor type Magnetic inductive
    Magnetic inductive type Fullbore
    Fitting electronic interface for full bore
    Electrical connection 1 type Cable gland PG11
    Electrical connection 1 quantity 6 PCE
    Electrical connection 1 gender Terminal block
    Electrical connection 1 material category Plastics
    Electrical connection 1 material PA (Polyamide)
    Input type digital quantity 1 PCE
    Output type analog quantity 1 PCE
    Output analogue current functioning principle source Yes
    Output analogue current functioning principle drain Yes
    Output 1 type analog current 4-20 mA
    Output 1 digital type Transistor
    Output 1 digital version NC No
    Output 1 digital version NO No
    Output 1 digital transistor connection NPN Yes
    Output 1 digital transistor connection PNP Yes
    Digital output 1 transistor contactless 0.1 A
    Output 2 digital type Transistor
    Output 2 digital version NC No
    Output 2 digital version NO No
    Output 2 digital transistor connection NPN Yes
    Output 2 digital transistor connection PNP Yes
    Digital output 2 transistor contactless 0.1 A
    Electronics body material category Metals
    Electronics body material Stainless steel
    Electronics body material composition 1.4301
    Cover material Stainless steel
    Parametrisation local Yes
    Parametrisation separate No
    Parametrisation fixed No
    Tropical climate version No
    Time dosing No
    Batch dosing Yes
    Extended diagnosis No
    Volumeter Yes
    Weight 11,420000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type SE56 data sheet | transmitter for electromagnetic-inductive flow sensor fittings 1.9 MB EN / EU
    DTS Tipo SE56 hoja de datos | transmisor para sensores de flujomagnéticos inductivos 2.3 MB ES / ES
    DTS Typ SE56 Datenblatt | Transmitter für magnetisch-induktive Durchflusssensor-Fittings 2 MB DE / DE
    DTS Type SE56 fiche technique | Transmetteur pour raccords-capteurs de débit électromagnét. 2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type SE56 | Flow transmitter with display 5.5 MB US
    MAN Operating Instructions Type SE56 | Flow transmitter with display 4.4 MB EN,FR,DE / EU
    MAN Operating Instructions Type SE56 | Flow transmitter withoutdisplay 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type SE56 | Flow transmitter, basic version 2.8 MB EN,FR,DE / EU
    MAN Supplement Type SE56 | Profibus DP 374.9 kB EN / EU
    MAN Supplement Type SE56 | Serial communication 1.9 MB EN / EU
    MAN Manual de usuario Tipo 8056 | Caudalímetro magnético inductivo, conexiones 912.9 kB ES / ES
    MAN Manual de usuario Tipo SE56 | Transmisor para sensores de flujo magnéticos inductivos 1.3 MB ES / ES

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 793.9 kB ML

    My Comparison List