Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Transmitter or batch controller for Inline sensor-fitting

    Type SE35 / Article No. 553433

    Compare now Print
    Produkt-Foto Typ SE35

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Inline flow transmitter

    • Compatible with Inline sensor-fitting Type S030 with paddle wheel for flow measurement or batch control (see data sheets Type 8035 transmitter or Type 8035 batch controller)
    • Compatible with Inline sensor-fitting S077 with oval gears for flow measurement (see data sheet Type SE35+S077)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Commodity Codes
    90261021
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type SE35
    Product sub-group Flow rate
    Flow rate (volume) Yes
    Concentration 1 No
    Continuous measurement Yes
    Dosing No
    Switch No
    Construction device Compact
    Display type Display
    Protection class measurement device (IP) IP65
    DC voltage min. 12 V
    DC voltage max. 36 V
    Battery voltage No
    Operating supply type 3 conductor
    Precision of volume flow rate in relation to reading 1 %
    Temperature environment min 0 °C
    Temperature environment max 60 °C
    Temperature medium min -15 °C
    Temperature medium max 100 °C
    Detection of flow direction No
    Sensor type Paddle wheel / oval gear
    Paddle wheel type Magnetic
    Paddle wheel measuring principle detection Hall
    Fitting electronic interface Inline
    Electrical connection 1 type Cable gland M20
    Electrical connection 1 quantity 2 PCE
    Electrical connection 1 gender Terminal block
    Electrical connection 1 material category Plastics
    Electrical connection 1 material PA (Polyamide)
    Electrical connection seal 1 material Neoprene
    Output type analog quantity 1 PCE
    Output analogue current functioning principle source Yes
    Output analogue current functioning principle drain Yes
    Output 1 type analog current 4-20 mA
    Output 1 digital type Transistor
    Output 1 digital transistor connection NPN Yes
    Output 1 digital transistor connection PNP Yes
    Digital output 1 transistor contactless 0,1 A
    Output 2 digital type Relay
    Output 2 digital version NC No
    Output 2 digital version NO Yes
    Output 2 digital relay/reed voltage AC 30 V
    Output 2 digital relay/reed voltage DC 60 V
    Output 2 digital relay/reed power AC 3 A
    Output 2 digital relay/reed current DC 1 A
    Output 3 digital type Relay
    Output 3 digital version NC No
    Output 3 digital version NO Yes
    Output 3 digital relay/reed voltage AC 30 V
    Output 3 digital relay/reed voltage DC 60 V
    Output 3 digital relays/reed current AC 3 A
    Output 3 digital relay/reed current DC 1 A
    Electronics body material category Plastics
    Electronics body material PC (Polycarbonate)
    Cover material PC (polycarbonate)
    Protective cover material PC (polycarbonate)
    Front foil material category Plastics
    Front foil material Polyester
    Seal housing/cover material NBR
    Protective cover seal material Silicone
    Screws material Stainless steel
    Parametrisation local Yes
    Parametrisation separate No
    Parametrisation fixed No
    Time dosing No
    Batch dosing No
    Extended diagnosis No
    Volumeter Yes
    Weight 0,6 kg
    Approval type UL
    Certification type CULus Recognized
    Show full table Collapse table

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8035 data sheet | digital Inline batch controller 1 MB EN / EU
    DTS Type 8035 data sheet | digital Inline flow transmitter for continuous flow measurement 2 MB EN / EU
    DTS Type 8075B data sheet | positive displacement batch controller 762 kB EN / EU
    DTS Type 8075T data sheet | positive displacement flowmeter 706 kB EN / EU
    DTS Type S077 data sheet | Positive displacement sensor fitting 866 kB EN / EU
    DTS Type SE35B+S077 data sheet | positive displacement batch controller 908 kB EN / EU
    DTS Type SE35T+S077 data sheet | positive displacement flowmeter 1 MB EN / EU
    DTS Tipo 8035 folha de dados | aparelho de medição do fluxo comroda de pás Inline / doseador 4 MB PT / BR
    DTS Tipo 8035 hoja de datos | Transmisor digital para medición de caudal en continuo 4 MB ES / ES
    DTS Tipo S030 hoja de datos | Racor de sensor Inline 791 kB ES / ES
    DTS Typ 8035 Datenblatt | digitalen Inline-Durchflusstransmitter 2 MB DE / DE
    DTS Typ 8035 Datenblatt | digitales Inline-Dosiergerät 1 MB DE / DE
    DTS Typ 8075B Datenblatt | Dosiergerät mit Ovalrädern 764 kB DE / DE
    DTS Typ 8075T Datenblatt | Durchflussmessgerät mit Ovalrädern 706 kB DE / DE
    DTS Typ S077 Datenblatt | Durchflusssensor-Fitting mit Ovalrädern 866 kB DE / DE
    DTS Typ SE35B+S077 Datenblatt | Dosiergerät mit Ovalrädern 907 kB DE / DE
    DTS Typ SE35T+S077 Datenblatt | Durchflussmessgerät mit Ovalrädern 1 MB DE / DE
    DTS Type 8035 fiche technique | Contrôleur de dosage Inline numérique 1 MB FR / FR
    DTS Type 8035 fiche technique | Débitmètre Inline/transmetteur de débit numérique 2 MB FR / FR
    DTS Type 8075B fiche technique | Contrôleur de dosage à roues ovales 750 kB FR / FR
    DTS Type 8075T fiche technique | Débitmètre à roues ovales 693 kB FR / FR
    DTS Type S077 fiche technique | Raccord-capteur à roues ovales pour la mesure de débit 831 kB FR / FR
    DTS Type SE35B+S077 fiche technique | Contrôleur de dosage Inline à roues ovales 877 kB FR / FR
    DTS Type SE35T+S077 fiche technique | Débitmètre Inline à rouesovales 1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operat. Instr. Type 8025 8035 SE35 | Insertion/Inline flowmeter/Flow transm.,w. batteries 472 kB EN / EU
    MAN Operating Instructions Type 8025 8035 SE35 BATCH | Batch controller 7 MB EN / EU
    MAN Operating Instructions Type 8025 8035 SE35 | Insertion or Inline flowmeter / transmitter 5 MB EN / EU
    MAN Operating Instructions Type S030 | Inline fitting for flow rate measurement 615 kB EN / EU
    MAN Operating Instructions Type S077 | Positive displacement Inline sensor-fitting 547 kB EN,FR,DE / EU
    MAN Quickstart Type 8025 8035 SE35 BATCH | Batch controller 4 MB EN / EU
    MAN Quickstart Type 8025 8035 SE35 | Insertion flowmeter, flow transmitter 4 MB EN / EU
    MAN Bedienung Typ 8025 8035 SE35 | Insertion- oder Inline-Durchflussmesser / -transmitter 6 MB DE / EU
    MAN Bedienungsanleitung Typ 8025 8035 SE35 BATCH | Dosiergerät 7 MB DE / EU
    MAN Bedienungsanleitung Typ 8025 8035 SE35 | Durchfluss-Messer/Transmitter mit Batterien 572 kB DE / EU
    MAN Bedienungsanleitung Typ S030 | Inline-Fitting mit Flügelradfür die Durchflussmessung 700 kB DE / EU
    MAN Istruzioni d'uso Tipo 8025 - 8035 - SE35 | Misuratore di portata - Trasmettitore di portat 5 MB IT / IT
    MAN Manuel d'utilisation Type 8025 8035 SE35 BATCH | Contrôleurde dosage 7 MB FR / EU
    MAN Manuel d'utilisation Type 8025 8035 SE35 | Débitmètre Insertion ou Inline/Transm. de débit 5 MB FR / EU
    MAN Manuel d'utilisation Type S030 | Raccord Inline à ailette pour la mesure de débit 618 kB FR / EU
    MAN Manuel d'utilisation type 8025 8035 SE35 | Débitmètre/Transmetteur de débit à piles 540 kB FR / EU
    MAN Quickstart Typ 8025 8035 SE35 BATCH | Dosiergerät 4 MB DE / EU
    MAN Quickstart Typ 8025 8035 SE35| Insertion-Durchflussmesser,Durchflusstransmitter 4 MB DE / EU
    MAN Quickstart Type 8025 8035 SE35 BATCH | Contrôleur de dosage 4 MB FR / EU
    MAN Quickstart Type 8025 8035 SE35 | Débitmètre à insertion, transmetteur de débit 4 MB FR / EU
    MAN 操作説明書 タイプ 8025 | 流量計 – 流量発信機 6 MB JA / JP
    MAN 操作説明書 タイプ S030 | INLINE フィッティン 406 kB JA / JP

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 492 kB ML

    My Comparison List