Transmitter for Inline sensor-fitting
Type SE30 / Article No. 552901
- Commodity Codes
- 90261021
- Country
- FR
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | SE30 | |
Product sub-group | Flow rate | |
Flow rate (volume) | Yes | |
Concentration 1 | No | |
Continuous measurement | Yes | |
Dosing | No | |
Switch | No | |
Construction device | Bajonet | |
Display type | no display | |
Protection class measurement device (IP) | IP67 | |
DC voltage min. | 8 | V |
DC voltage max. | 15 | V |
Battery voltage | No | |
Precision of volume flow rate in relation to reading | 1 | % |
Temperature environment min | 0 | °C |
Temperature environment max | 60 | °C |
Temperature medium min | -15 | °C |
Temperature medium max | 80 | °C |
Sensor type | Paddle wheel / oval gear | |
Paddle wheel measuring principle detection | Hall | |
Fitting electronic interface | Inline | |
Cable plug in delivery | enclosed | |
Cable plug art. no. - type | 00167526 - 2508 | |
Electrical connection 1 type | Plug pattern form A according to DIN EN 175301-803 | |
Electrical connection 1 quantity | 1 | PCE |
Electrical connection 1 number of contacts | 4 | PCE |
Output type analog quantity | 1 | PCE |
Output analogue current functioning principle source | No | |
Output analogue current functioning principle drain | No | |
Output type analog sinus | No | |
Output type current modulated according to NAMUR | Yes | |
Output 1 type analog current | without feedback | |
Electronics body material category | Plastics | |
Electronics body material | PPS (Polyphenylene sulphide) | |
Cover material | PPS (polyphenylene sulphide) | |
Electronics body encapsulated | Resin | |
Parametrisation local | No | |
Parametrisation separate | No | |
Parametrisation fixed | No | |
Weight | 0,26 | kg |