Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FnyrfPragre.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FnyrfPragre.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 
    For this article, a newer version is available. Details can be found here

    Transmitter or batch controller for INLINE sensor-fitting

    Type SE35 / Ident No. 423915

    Produkt-Foto Typ SE35

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ SE35
    • Produkt-Foto Typ SE35
    • Produkt-Foto Typ SE35
    • Produkt-Foto Typ SE35
    • 9000223982.jpeg

    Inline flow transmitter

    • Compatible with INLINE sensor-fitting Type S030 with paddle wheel for flow measurement or batch control (see data sheets Type 8035 transmitter or Type 8035 batch controller)
    • Compatible with INLINE sensor-fitting S077 with oval gears for flow measurement (see data sheet Type SE35+S077)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    UPC Number
    887674003403
    Commodity Codes
    90261021
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type SE35
    Product sub-group Flow rate
    Flow rate (volume) Yes
    Concentration No
    Continuous measurement Yes
    Dosing No
    Switch No
    Construction device Compact
    Display type Display
    Protection class measurement device (IP) 65
    DC voltage min. 12 V
    DC voltage max. 36 V
    Battery voltage No
    Operating supply type 2 conductor
    Precision of volume flow rate in relation to reading 1 %
    Temperature environment min 0 °C
    Temperature environment max 60 °C
    Temperature medium min -15 °C
    Temperature medium max 100 °C
    Detection of flow direction No
    Sensor type Paddle wheel
    Paddle wheel type Magnetic
    Paddle wheel measuring principle detection Coil
    Fitting electronic interface Inline
    Cable plug in delivery enclosed
    Cable plug art. no. - type 00438811 - 2508
    Electrical connection 1 type Plug pattern form A according to DIN EN 175301-803
    Electrical connection 1 quantity 1 PCE
    Electrical connection 1 number of contacts 4 PCE
    Electrical connection 1 seal material Neoprene
    Output type analog quantity 1 PCE
    Output 1 type analog current 4-20 mA
    Output 1 digital type Transistor
    Output 1 digital transistor connection NPN Yes
    Output 1 digital transistor connection PNP Yes
    Digital output 1 transistor contactless 0.1 A
    Electronics body material category Plastics
    Electronics body material PC (Polycarbonate)
    Cover material PC (Polycarbonate)
    Protection lid material PC (Polycarbonate)
    Front foil material category Plastics
    Front foil material Polyester
    Seal housing/cover material NBR
    Protection lid seal material Silicone
    Screw material Stainless steel
    Parametrisation local Yes
    Parametrisation separate No
    Parametrisation fixed No
    Time dosing No
    Batch dosing No
    Extended diagnosis No
    Volumeter Yes
    Weight 0,610000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Positive displacement 751.6 kB EN / EU
    DTS Positive displacement 696.2 kB EN / EU
    DTS Type 8035 data sheet | Inline flow transmitter/batch controller [US units] 469.2 kB EN / US
    DTS Type 8035 data sheet | digital Inline batch controller 961.4 kB EN / EU
    DTS Type 8035 data sheet | digital Inline flow transmitter for continuous flow measurement 898.9 kB EN / EU
    DTS Type S077 data sheet | Positive displacement sensor fitting 863 kB EN / EU
    DTS Type SE35B+S077 data sheet | positive displacement batch controller 907.2 kB EN / EU
    DTS Type SE35B+S077 data sheet | positive displacement flowmeter 805.8 kB EN / EU
    DTS Contrôleur de dosage roues ova 739.9 kB FR / FR
    DTS Dosiergerät mit Ovalrädern 753.2 kB DE / DE
    DTS Tansmitter mit Ovalrädern 696.2 kB DE / DE
    DTS Tipo 8035 folha de dados | aparelho de medição do fluxo comroda de pás Inline / doseador 747.2 kB PT / BR
    DTS Tipo 8035 hoja de datos | Transmisor digital para medición de caudal en continuo 506.1 kB ES / ES
    DTS Tipo 8035 hoja de datos | caudalímetro de rueda de aletas/dosificador Inline 565.6 kB ES / ES
    DTS Tipo S030 hoja de datos | Racor de sensor Inline 790.9 kB ES / ES
    DTS Transmetteur Débit roues ovale 683.3 kB FR / FR
    DTS Typ 8035 Datenblatt | digitalen Inline-Durchflusstransmitter 903.6 kB DE / DE
    DTS Typ 8035 Datenblatt | digitales Inline-Dosiergerät 973.3 kB DE / DE
    DTS Typ S077 Datenblatt | Durchflusssensor-Fitting mit Ovalrädern 863.4 kB DE / DE
    DTS Typ SE35B+S077 Datenblatt | Dosiergerät mit Ovalrädern 905.5 kB DE / DE
    DTS Typ SE35T+S077 Datenblatt | Durchflussmessgerät mit Ovalrädern 812.2 kB DE / DE
    DTS Type 8035 fiche technique | Contrôleur de dosage Inline numérique 970.2 kB FR / FR
    DTS Type 8035 fiche technique | Débitmètre Inline/transmetteur de débit numérique 891.6 kB FR / FR
    DTS Type S077 fiche technique | Raccord-capteur à roues ovales pour la mesure de débit 831.5 kB FR / FR
    DTS Type SE35B+S077 fiche technique | Contrôleur de dosage Inline à roues ovales 879.8 kB FR / FR
    DTS Type SE35T+S077 fiche technique | Débitmètre Inline à rouesovales 788.2 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operat. Instr. Type 8025 8035 SE35 | Insertion/Inline flowmeter/Flow transm.,w. batteries 471.8 kB EN / EU
    MAN Operating Instructions Type 8025 8035 SE35 BATCH | Batch controller 1.8 MB EN / EU
    MAN Operating Instructions Type 8025 8035 SE35 | Insertion or Inline flowmeter / transmitter 2.1 MB EN / EU
    MAN Operating Instructions Type S030 | Inline fitting for flow rate measurement 332.6 kB EN / EU
    MAN Operating Instructions Type S077 | Positive displacement Inline sensor fitting 408.2 kB EN,FR,DE / EU
    MAN Quickstart Type 8025 8035 SE35 BATCH | Batch controller 975.2 kB EN / EU
    MAN Quickstart Type 8025 | Insertion flowmeter with paddle-wheel 1.5 MB EN / EU
    MAN Bedienung Typ 8025 8035 SE35 | Insertion- oder Inline-Durchflussmesser / -transmitter 2.1 MB DE / EU
    MAN Bedienungsanleitung Typ 8025 8035 SE35 BATCH | Dosiergerät 1.6 MB DE / EU
    MAN Bedienungsanleitung Typ 8025 8035 SE35 | Durchfluss-Messer/Transmitter mit Batterien 572.4 kB DE / EU
    MAN Bedienungsanleitung Typ S030 | Inline-Fitting mit Flügelradfür die Durchflussmessung 336.6 kB DE / EU
    MAN Manuel d'utilisation Type 8025 8035 SE35 BATCH | Contrôleurde dosage 1.8 MB FR / EU
    MAN Manuel d'utilisation Type 8025 8035 SE35 | Débitmètre Insertion ou Inline/Transm. de débit 2.1 MB FR / EU
    MAN Manuel d'utilisation Type S030 | Raccord Inline à ailette pour la mesure de débit 334.7 kB FR / EU
    MAN Manuel d'utilisation type 8025 8035 SE35 | Débitmètre/Transmetteur de débit à piles 539.7 kB FR / EU
    MAN Quickstart Typ 8025 8035 SE35 BATCH | Dosiergerät 1 MB DE / EU
    MAN Quickstart Typ 8025 | Insertion-Durchflussmesser mit Flügelrad 1.5 MB DE / EU
    MAN Quickstart Type 8025 8035 SE35 BATCH | Contrôleur de dosage 993.9 kB FR / EU
    MAN Quickstart Type 8025 | Débitmètre à Insertion à ailette 1.4 MB FR / EU

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 489.1 kB ML

    My Comparison List