Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FnyrfPragre.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FnyrfPragre.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Transmitter for Inline sensor-fitting

    Type SE30 / Ident No. 423914

    Produkt-Foto Typ SE30

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ SE30
    • Produkt-Foto Typ SE30
    • Produkt-Foto Typ SE30
    • Massbild
    • Massbild
    • Massbild
    • 9500008244.jpeg

    Inline flow sensor

    • Compatible with Inline sensor-fitting S030 with paddle wheel for flow measurement (see datasheets types 8030, SE30 Ex, S030)
    • Compatible with Inline sensor-fitting S077 with oval gears for flow measurement (see datasheet type SE30+S077, SE30 Ex)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    UPC Number
    887674003397
    Commodity Codes
    90261021
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type SE30
    Product sub-group Flow rate
    Flow rate (volume) Yes
    Concentration No
    Continuous measurement Yes
    Dosing No
    Switch No
    Construction device Bajonet
    Display type no display
    Protection class measurement device (IP) 65
    DC voltage min. 12 V
    DC voltage max. 36 V
    Battery voltage No
    Precision of volume flow rate in relation to reading 1 %
    Temperature environment min -15 °C
    Temperature environment max 60 °C
    Temperature medium min -15 °C
    Temperature medium max 100 °C
    Sensor type Paddle wheel / oval gear
    Paddle wheel measuring principle detection Hall
    Fitting electronic interface Inline
    Cable plug in delivery enclosed
    Cable plug art. no. - type 00438811 - 2508
    Electrical connection 1 type Plug pattern form A according to DIN EN 175301-803
    Electrical connection 1 quantity 1 PCE
    Electrical connection 1 number of contacts 4 PCE
    Output 1 digital type Transistor
    Output 1 digital transistor connection NPN Yes
    Output 1 digital transistor connection PNP No
    Digital output 1 transistor contactless 0.01 A
    Electronics body material category Plastics
    Electronics body material PC (Polycarbonate)
    Cover material PC (Polycarbonate)
    Electronics body encapsulated Resin
    Parametrisation local No
    Parametrisation separate No
    Parametrisation fixed No
    Weight 0,231000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Flow Fitting for 807X-SE30EX 242.3 kB EN / EU
    DTS Ovalgear Sensor 545.6 kB EN / EU
    DTS Positive displacement fitting 520 kB EN / US
    DTS Type 8030 data sheet | Inline paddle wheel flow sensor [USunits] 713 kB EN / US
    DTS Type 8030 data sheet | Inline paddle wheel flow sensor for high temperature 606.9 kB EN / EU
    DTS Type 8030 data sheet | Inline paddle wheel flow sensor for high temperature [US units] 526.6 kB EN / US
    DTS Type 8030 data sheet | Inlinepaddle wheel flowmeter 719.1 kB EN / EU
    DTS Type S030 data sheet | Inline sensor fitting with paddle wheel for flow measurement 1.4 MB EN / EU
    DTS Type S077 data sheet | Positive displacement sensor fitting 863 kB EN / EU
    DTS Type SE30 data sheet | Inlineflowmeter for hazardous area [US units] 1.3 MB EN / EU
    DTS Type SE30+S077 data sheet | positive displacement flowmeter 730.1 kB EN / EU
    DTS Capteur débit volumétrique 534.5 kB FR / FR
    DTS Durchfluss-Fitting 807X-SE30EX 680.9 kB DE / DE
    DTS Ovalrad-Sensor 530.4 kB DE / DE
    DTS Raccord de débit roues ovales 654.6 kB FR / FR
    DTS Tipo 8030 folha de dados | sensor de fluxo com roda de pás Inline 405.8 kB PT / BR
    DTS Tipo 8030 hoja de datos | sensor de flujo de rueda de aletas Inline 316.2 kB ES / ES
    DTS Tipo S030 hoja de datos | Racor de sensor Inline 790.9 kB ES / ES
    DTS Tipo SE30 folha de dados | Transmissor Inline Paddle Wheel 715.3 kB PT / BR
    DTS Tipo SE30 hoja de datos | Fitting Inline de rodete para medición de caudal 747.2 kB ES / ES
    DTS Typ 8030 Datenblatt | Inline-Flügelrad-Durchflussmessgerät 708.6 kB DE / DE
    DTS Typ 8030 Datenblatt | Inline-Flügelrad-Durchflussmessgerät für hohe Temperaturen 603.1 kB DE / DE
    DTS Typ S030 Datenblatt | Inline-Sensor-Fitting mit Flügelrad für Durchflussmessung 1.4 MB DE / DE
    DTS Typ S077 Datenblatt | Durchflusssensor-Fitting mit Ovalrädern 863.4 kB DE / DE
    DTS Typ SE30 Datenblatt | Inline Durchflussmessgerät für explosionsgefährdete Bereich 1.3 MB DE / DE
    DTS Typ SE30+S077 Datenblatt | Durchflussmessgerät mit Ovalrädern 725.1 kB DE / DE
    DTS Type 8030 fiche technique | Débitmètre Inline à ailette 707.1 kB FR / FR
    DTS Type 8030 fiche technique | Débitmètre Inline à ailette pour hautes températures 696.6 kB FR / FR
    DTS Type S077 fiche technique | Raccord-capteur à roues ovales pour la mesure de débit 831.5 kB FR / FR
    DTS Type SE30 fiche technique | Débitmètre Inline pour environnement explosible 1.5 MB FR / FR
    DTS Type SE30+S077 fiche technique | Débitmètre Inline à roues ovales 708.2 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 6013 | PX011 - PX13 Use in the explosion-hazard area 517.7 kB EN,FR,DE / EU
    MAN Operating Instructions Type 8022 | Flow transmitter / pulsedivider 545.7 kB EN / EU
    MAN Operating Instructions Type 8030 | Inline flowmeter with paddle-wheel 400.4 kB EN / EU
    MAN Operating Instructions Type S030 HT | Inline sensor-fittingfor high temp. liquids 366.6 kB EN / EU
    MAN Operating Instructions Type S030 | Inline fitting for flow rate measurement 332.6 kB EN / EU
    MAN Operating Instructions Type S070 | Positive displacement sensor-fitting 293.3 kB EN,FR,DE / EU
    MAN Operating Instructions Type S077 | Positive displacement Inline sensor fitting 408.2 kB EN,FR,DE / EU
    MAN Operating Instructions type SE30EX | ATEX flow transmitter 231 kB EN / EU
    MAN Quickstart Type 8022 | Flow transmitter / pulse divider 326.8 kB EN / EU
    MAN Bedienungsanleitung Typ 8022 | Durchflusstransmitter / Impulsteiler 549.7 kB DE / EU
    MAN Bedienungsanleitung Typ 8030 | Inline-Durchflussmesser mit Flügelrad 404.2 kB DE / EU
    MAN Bedienungsanleitung Typ S030 HT | Inline-Sensor-Fitting fürhohe Flüssigkeitstemp. 431.1 kB DE / EU
    MAN Bedienungsanleitung Typ S030 | Inline-Fitting mit Flügelradfür die Durchflussmessung 336.6 kB DE / EU
    MAN Bedienungsanleitung Typ SE30EX | ATEX-Durchflusstransmitter 320.1 kB DE / EU
    MAN Manual de usuario Tipo SE30 | paramedición de caudal 469.2 kB ES / ES
    MAN Manuel d'utilisation Type 8022 | Transmetteur de débit / Diviseur d'impulsion 546.2 kB FR / EU
    MAN Manuel d'utilisation Type 8030 | Débitmètre Inline à ailette 404.5 kB FR / EU
    MAN Manuel d'utilisation Type S030 HT | Raccord-capteur Inline à ailette,liquides hautes temp. 368.6 kB FR / EU
    MAN Manuel d'utilisation Type S030 | Raccord Inline à ailette pour la mesure de débit 334.7 kB FR / EU
    MAN Manuel d'utilisation type SE30EX | Transmetteur de débit ATEX 236.2 kB FR / EU
    MAN Quickstart Typ 8022 | Durchflusstransmitter / Impulsteiler 332.2 kB DE / EU
    MAN Quickstart Type 8022 | Transmetteur de débit / Diviseur d'impulsion 331.5 kB FR / EU

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 737.1 kB ML

    My Comparison List