Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for gases

    Type 8745 / Article No. 393810

    Compare now Print
    Product Image Type 8745

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Mass Flow Controller / Meter

    • Nominal flow ranges from 20 lN/min up to 2500 lN/min
    • High accuracy and repeatability
    • Communication via standard signals or Industrial Ethernet
    • Electromagnetic and motor-driven valve actuation available
    • Easy device exchange through configuration memory

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The mass flow controller (MFC) / meter (MFM) Type 8745 is suitable for mass flow control of high flow rates. Type 8745 can be configured as MFM or MFC. Optional, four different gases can be calibrated. The thermal inline sensor is located directly in the main gas stream and therefore reaches very fast response times while causing a very low pressure drop. A direct-acting proportional valve as regulating unit guarantees high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC. MFC Type 8745 is available in two versions: with electromagnetic proportional valve and with motor-driven proportional valve.


    Commodity Codes
    90262020
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8745
    Device function Meter
    Protection type (IP max. with suitable connector) IP20
    Reference medium 1 N2
    Work area medium 1 2.000
    Unit medium 1 Nl/min
    Supply voltage 24 V DC
    Output signal PROFINET
    Typical electrical power consumption 4 W
    Power consumption according to UL61010-1 4 W
    Port connection 1 type Internal thread
    Port connection 1 standard G
    Port connection 1 DN 3/4"
    Port connection 2 type Internal thread
    Port connection 2 standard G
    Port connection 2 DN 3/4"
    Electronics body material PC (Polycarbonate)
    Fluidics body material Stainless steel
    Sealing toward outside material FKM (Fluor rubber)
    Seat seal material EPDM (Ethylene-propylene-diene rubber)
    Mounting position vertical, flow upwards
    actuator type without actuator
    Seat size without body
    Units for pressure specifications bar (ü)
    Calibration pressure medium 1 at Qnom 2,3
    Maximum pressure medium 3
    Electrical connection 1 type RJ45
    Input type digital quantity 0 PCE
    Output type digital quantity 0 PCE
    Measuring accuracy of reading 1,50 %
    Measuring accuracy from end value 0,30 %
    Measuring or control range 1:50
    Manufacturer´s test certificate 3.1 included No
    Weight 1 kg
    Approval type Material-approval-foods
    Certification type Food - FDA-compliant
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8745 data sheet | mass flow controller/meter for gases 3 MB EN / EU
    DTS Tipo 8745 Ficha técnica | Mass flow controller (MFC)/ Mass flow meter (MFM) para gases 3 MB PT / BR
    DTS Typ 8745 Datenblatt | Massendurchflussregler/-messer für Gase 3 MB DE / DE
    DTS データシート タイプ 8745 | マスフローコントローラ(MFC)/ガス用マスフロー流 量計(MFM) 4 MB JA / JP
    DTS 型号 8745 参数表 | 质量流量控制器 (MFC)/ 气体质量流量测量计 (MFM) 3 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions type 8745 | Industrial Ethernet and analog versions 2 MB EN / EU
    MAN Bedienungsanleitung Typ 8745 |Industrial-Ethernet- und Analog-Ausführungen 2 MB DE / EU
    MAN Kullanma kılavuzu Tip 8745 |Kütle Akış Ölçer (MFM)/ Kütle Akış Regülatörü (MFC) 2 MB TR / TR
    MAN Manual de operação Tipo 8745 | Ethernet industrial / Analógico Mass flow controller (MFM) 2 MB PT / PT
    MAN Manuel d'utilisation type 8745 | Versions Ethernet Industriel et analogiques 2 MB FR / EU
    MAN 使用说明 8745型 | 工业以太网/模拟质量流量计(MFM)/质量流量控制器(MFC) 2 MB ZH / CN

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 5.1.2 539 MB ML
    SOW Device Description Files B.18 14 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 33 kB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD PROFINET | Z12392 | 8745 67 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Controlling gases precisely for reproducible steel qualities 3 MB AF
    MISC Precise gas flow control for fermentation processes with innovative mass flow controllers. 238 kB EN / EU
    MISC Precise gas flow control for repeatable fermentation processes 4 MB EN / EU

    My Comparison List