Mass Flow Controller / Meter
Type 8741 / Article No. 389244

Technical attributes
Controller | CH4 (Methane) | 100,00SCCM | 24 V DC | Internal thread - G1/4" | 4-20 mA
![]() |
|
---|---|
Mounting position
horizontal
|
|
Work area medium 1
100
|
|
Unit medium 1
SCCM
|
|
Operating medium 1
CH4 (Methane)
|
|
Calibration medium 1
Real gas calibration
|
|
Special calibration 1
Flow rate < 100 ml
|
|
Calibration pressure medium 1 at Qnom
1
|
|
Units for pressure specifications
bar (ü)
|
![]() |
|
---|---|
Measuring or control range
1:50
|
![]() |
|
---|---|
Port connection 1 DN
1/4"
|
|
Port connection 1 type
Internal thread
|
|
Port connection 1 standard
G
|
|
Port connection 2 DN
1/4"
|
|
Port connection 2 type
Internal thread
|
|
Port connection 2 standard
G
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
|
Power consumption according to UL61010-1
4,5 W
|
|
Typical electrical power consumption
3 W
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: