Mass Flow Controller / Meter
Type 8742 / Article No. 365336

Technical attributes
Controller | CO2 | 10,00Ncm3/min | 24 V DC | Internal thread - G1/4" | büS
![]() |
|
---|---|
Mounting position
horizontal
|
|
Work area medium 1
10
|
|
Unit medium 1
Ncm3/min
|
|
Operating medium 1
CO2
|
|
Calibration medium 1
Real gas calibration
|
|
Special calibration 1
Flow rate < 20 ml
|
|
Calibration pressure medium 1 at Qnom
1
|
|
Units for pressure specifications
bar (ü)
|
![]() |
|
---|---|
Measuring or control range
1:20
|
![]() |
|
---|---|
Port connection 1 DN
1/4"
|
|
Port connection 1 type
Internal thread
|
|
Port connection 1 standard
G
|
|
Port connection 2 DN
1/4"
|
|
Port connection 2 type
Internal thread
|
|
Port connection 2 standard
G
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
|
Power consumption according to UL61010-1
4,5 W
|
|
Typical electrical power consumption
3 W
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: