Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8746 / Article No. 20034473

Technical attributes

Controller | Ar | 1.500,00Nl/min | 24 V DC | Internal thread - G1/2" | 4-20 mA

Media & Calibration
Mounting position
horizontal
Work area medium 1
1.500
Unit medium 1
Nl/min
Operating medium 1
Ar
Calibration medium 1
Real gas calibration
Special calibration 1
Pressure > 10 bar
Calibration pressure medium 1 at Qnom
15
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
1/2"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
1/2"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
8 W
Typical electrical power consumption
3 W

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List