Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8746 / Article No. 20034467

Technical attributes

Meter | Air | 1.000,00Nl/min | 24 V DC | Internal thread - G1/2"

Media & Calibration
Mounting position
horizontal
Work area medium 1
1.000
Unit medium 1
Nl/min
Operating medium 1
Air
Calibration medium 1
Air
Calibration pressure medium 1 at Qnom
4
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
1/2"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
1/2"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
2 W
Typical electrical power consumption
2 W

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List