Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow meter byp. chip dig.

Type 8703 / Article No. 20028627

Technical attributes

Meter | Air | 780,00Nl/h | 24 V DC | Internal thread - G1/4" | RS485, RS422

Media & Calibration
Mounting position
horizontal
Work area medium 1
780
Unit medium 1
Nl/h
Operating medium 1
Air
Calibration medium 1
Air
Calibration pressure medium 1 at Qnom
4,5
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:100
Process Connection Type/Size
Port connection 1 DN
1/4"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
1/4"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
3 W
Typical electrical power consumption
3 W

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List