Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8746 / Article No. 20021426

  • PROFIBUS

Technical attributes

Controller | O2 | 1.300,00SCFH | 24 V DC | Internal thread - NPT1/2" | PROFIBUS

Media & Calibration
Mounting position
horizontal
Work area medium 1
1.300
Unit medium 1
SCFH
Operating medium 1
O2
Calibration medium 1
Air
Calibration pressure medium 1 at Qnom
15
Units for pressure specifications
psig
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
1/2"
Port connection 1 type
Internal thread
Port connection 1 standard
NPT
Port connection 2 DN
1/2"
Port connection 2 type
Internal thread
Port connection 2 standard
NPT
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
14 W
Typical electrical power consumption
4,5 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List