Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8742 / Article No. 20018439

  • büS

Technical attributes

Controller | CO2 | 50,00SLPM | 24 V DC | Flange - BürkertFB28 | büS

Media & Calibration
Mounting position
horizontal
Work area medium 1
50
Unit medium 1
SLPM
Operating medium 1
CO2
Calibration medium 1
Real gas calibration
Calibration pressure medium 1 at Qnom
35
Units for pressure specifications
psig
Measurand
Measuring or control range
1:100
Process Connection Type/Size
Port connection 1 DN
FB28
Port connection 1 type
Flange
Port connection 1 standard
Bürkert
Port connection 2 DN
FB28
Port connection 2 type
Flange
Port connection 2 standard
Bürkert
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
17 W
Typical electrical power consumption
9,5 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List