Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Mass Flow Controller / Meter

Type 8746 / Article No. 20016451

  • PROFIBUS

Technical attributes

Controller | Ar | 50,00SCFM | 24 V DC | Internal thread - NPT3/4" | PROFIBUS

Media & Calibration
Mounting position
vertical, flow upwards
Work area medium 1
50
Unit medium 1
SCFM
Operating medium 1
Ar
Work area medium 2
50
Unit medium 2
SCFM
Operating medium 2
N2
Calibration pressure medium 1 at Qnom
60
Calibrated pressure medium 2 at Qnom
60
Units for pressure specifications
psig
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
3/4"
Port connection 1 type
Internal thread
Port connection 1 standard
NPT
Port connection 2 DN
3/4"
Port connection 2 type
Internal thread
Port connection 2 standard
NPT
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
9,5 W
Typical electrical power consumption
4,5 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List