Mass Flow Controller / Meter
Type 8742 / Article No. 20014913

Technical attributes
Meter | N2 | 30,00Nl/min | 24 V DC | Flange - BürkertFB14
![]() |
|
---|---|
Mounting position
vertical, flow upwards
|
|
Work area medium 1
30
|
|
Unit medium 1
Nl/min
|
|
Operating medium 1
N2
|
|
Calibration medium 1
Air
|
|
Calibration pressure medium 1 at Qnom
6
|
|
Units for pressure specifications
bar (ü)
|
![]() |
|
---|---|
Measuring or control range
1:50
|
![]() |
|
---|---|
Port connection 1 DN
FB14
|
|
Port connection 1 type
Flange
|
|
Port connection 1 standard
Bürkert
|
|
Port connection 2 DN
FB14
|
|
Port connection 2 type
Flange
|
|
Port connection 2 standard
Bürkert
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
|
Power consumption according to UL61010-1
1 W
|
|
Typical electrical power consumption
1 W
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: