Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Mass Flow Controller / Meter

Type 8741 / Article No. 20012484

  • CANopen

Technical attributes

Meter | CO2 | 60,00Nml/min | 24 V DC | Internal thread - G1/4"

Media & Calibration
Mounting position
horizontal
Work area medium 1
60
Unit medium 1
Nml/min
Operating medium 1
CO2
Calibration medium 1
Real gas calibration
Special calibration 1
Flow rate < 100 ml
Calibration pressure medium 1 at Qnom
0,05
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
1/4"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
1/4"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
1 W
Typical electrical power consumption
1 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List