Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Flow Sensor for low-flow measurement

    Type 8031 / Article No. 444889

    Compare now Print
    Produkt-Foto Typ 8031

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Low flow sensor

    • Cost attractive solution for low-flow rates and solid-free liquids
    • Wetted parts made of ECTFE (Halar®), Saphir, COREPOINT™, FKM or EPDM for use in aggressive liquids
    • 3-wire system with paddle-wheel and Hall sensor up to 80 °C, 6 bar
    • Frequency output proportional to the flow rate, PLC-compatible

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The compact low-flow sensor Type 8031 with paddle-wheel and Hall sensor is specially designedfor use in aggressive and solid-free liquids.The particular cost attractive measuring principle is based on a local flow velocity measurement. The sensor produces a flow proportional frequency signal which can easily be transmitted and processed. We recommend here particularly the connection to the Bürkert Universal transmitter Type 8025 (see separate data sheet).


    Commodity Codes
    90261021
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8031
    Product sub-group Flow rate
    Flow rate (volume) Yes
    Concentration 1 No
    Continuous measurement Yes
    Dosing No
    Switch No
    Construction device Compact
    Display type no display
    Protection class measurement device (IP) IP65
    DC voltage min. 5 V
    DC voltage max. 24 V
    Battery voltage No
    Precision of volume flow rate in relation to reading 2 %
    Temperature environment min 0 °C
    Temperature environment max 80 °C
    Temperature medium min 0 °C
    Temperature medium max 80 °C
    Pressure max sensors 10 bar
    Dynamic viscosity min. 1 cP
    Dynamic viscosity max. 10 cP
    Min measured value of volume flow rate 10
    Max measured value of volume flow rate 100
    Measured value unit l/h
    Detection of flow direction No
    Sensor type Paddle wheel
    Paddle wheel type Magnetic
    Paddle wheel measuring principle detection Hall
    Electrical connection 1 type Cable with open end
    Electrical connection 1 quantity 1 PCE
    Electrical connection 1 number of contacts 3 PCE
    Electrical connection 1 wire length 3.000 mm
    Electrical connection 1 material category Plastics
    Electrical connection 1 material PVC (Polyvinyl chloride)
    Output 1 digital type Transistor
    Output 1 digital transistor connection NPN Yes
    Output 1 digital transistor connection PNP Yes
    Digital output 1 transistor contactless 0,01 A
    Electronics body material category Plastics
    Electronics body material ECTFE
    Cover material ECTFE
    Seal housing/cover material FKM
    Screws material Stainless steel
    Attachment part material PP (polypropylene)
    Parametrisation local No
    Parametrisation separate No
    Parametrisation fixed Yes
    Diameter measuring tube (DN) 4 mm
    Fluidic port connection number 2
    Port connection 1 type Hose fitting
    Port connection 2 type Hose fitting
    Port connection material category Plastics
    Port connection material ECTFE
    Measuring pipe material ECTFE (Ethylene chlorotrifluorethylene)
    Sensor body material ECTFE
    Medium-contacting parts seal material FKM (Fluor rubber)
    Paddle wheel material ECTFE
    Paddle wheel axle material Coated stainless steel
    Bearing material category Technical ceramics
    Bearing material Ruby
    Installation length 77 mm
    Tropical climate version No
    Time dosing No
    Batch dosing No
    Extended diagnosis No
    Volumeter No
    Weight 0,098 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8031 data sheet | Inline flow sensor for low-flow measurement 212 kB EN / EU
    DTS Typ 8031 Datenblatt | Inline-Flügelradsensor für kleine Durchflussmengen 216 kB DE / DE
    DTS Type 8031 fiche technique | Capteur de débit pour la mesurede faibles débits 210 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8031 | Low flow sensor 166 kB EN,FR,DE / EU

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 780 kB ML

    My Comparison List