Share via email
Some fields are missing
send eMail
bürkert
 

Insertion flow transmitter

Type 8025 / Article No. 564416

Technical attributes

Flow rate | 12,0 V - 36 V | Sensor with pulse output | Transistor

Sensor
Sensor type
Sensor with pulse output
Detection of flow direction
No
Measurand
Flow rate (volume)
Yes
Concentration 1
No
Precision of volume flow rate in relation to reading
1 %
Voltage / Frequency
Battery voltage
No
DC voltage min.
12 V
DC voltage max.
36 V
Materials
Screws material
Stainless steel
Cover material
PC (polycarbonate)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List