Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FnyrfPragre.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FnyrfPragre.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    INSERTION flowmeter with paddle wheel for continuous flow measurement

    Type 8020 / Ident No. 419591

    Produkt-Foto Typ 8020

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8020
    • Massbild
    • Massbild
    • 9000225039.jpeg

    Insertion flow sensor

    • Economic integration in pipe systems without any additional piping
    • 3-wire frequency pulse version to directly interface with PLC’s (both PNP and NPN)
    • Connection to Bürkert devices in remote versions

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The paddle wheel flowmeter for continuous flow measurement is especially designed for use in neutral, slightly aggressive, solid free liquids. The Bürkert designed fitting system ensures simple installation of the devices into all pipes from DN20 to DN400. The flowmeter produces a frequency pulse signal, proportional to the flow rate, which can easily be transmitted and processed by a Bürkert transmitter/controller.


    EAN Number
    4053913021316
    Commodity Codes
    90261021
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8020
    Product sub-group Flow rate
    Flow rate (volume) Yes
    Concentration No
    Continuous measurement Yes
    Dosing No
    Switch No
    Construction device Compact
    Display type no display
    Protection class measurement device (IP) 65
    DC voltage min. 12 V
    DC voltage max. 36 V
    Battery voltage No
    Precision of volume flow rate in relation to reading 1 %
    Temperature environment min -15 °C
    Temperature environment max 60 °C
    Temperature medium min -15 °C
    Temperature medium max 80 °C
    Pressure Class (PN) PN 10
    Dynamic viscosity min. 0 cP
    Dynamic viscosity max. 300 cP
    Detection of flow direction No
    Sensor type Paddle wheel
    Paddle wheel type Magnetic
    Paddle wheel measuring principle detection Hall
    Fitting electronic interface Insertion 2 (inch)
    Cable plug in delivery enclosed
    Cable plug art. no. - type 00438811 - 2508
    Electrical connection 1 type Plug pattern form A according to DIN EN 175301-803
    Electrical connection 1 quantity 1 PCE
    Electrical connection 1 number of contacts 4 PCE
    Output 1 digital type Transistor
    Output 1 digital version NC No
    Output 1 digital version NO No
    Output 1 digital transistor connection NPN Yes
    Output 1 digital transistor connection PNP No
    Digital output 1 transistor contactless 0.01 A
    Electronics body material category Plastics
    Electronics body material PEHD
    Nut material PC (Polycarbonate)
    Seal sensor/housing material FKM (Fluor rubber)
    Fastening part material PSU (Polysulfone) / PPSU (Polyphenylsulfone)
    Electronics body encapsulated Resin
    Parametrisation local No
    Parametrisation separate No
    Parametrisation fixed Yes
    Finger material composition Plastics
    Finger material PVDF (Polyvinylidene fluoride)
    Medium-contacting parts seal material FKM (Fluor rubber)
    Paddle wheel material PVDF (Polyvinylidene fluoride)
    Paddle wheel axle material Ceramic
    Bearing material category Technical ceramics
    Bearing material Ceramic
    Insertion sensor length short
    Weight 0,500000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8020 data sheet | Insertion flowmeter for continuous flow measurement 839 kB EN / EU
    DTS Type 8020 data sheet | Insertion flowmeter for continuous flow measurement [US units] 684.7 kB EN / US
    DTS Type 8022 data sheet | Flow transmitter/pulse divider 400.4 kB EN / EU
    DTS Type S020 data sheet | Insertion fitting for flow or analytical measurement 2 MB EN / EU
    DTS Tipo 8020 folha de dados | sensor de fluxo com roda de pás Insertion para medição contínua 522.4 kB PT / BR
    DTS Tipo 8020 hoja de datos | sensor de flujo de rueda de aletas Insertion 767.3 kB ES / ES
    DTS Tipo S020 hoja de datos |racor para pH ELEMENT ymedidores de conductividad 923.1 kB ES / ES
    DTS Typ 8020 Datenblatt | Insertion-Durchflussmessgerät mit Flügelrad 834.4 kB DE / DE
    DTS Typ 8022 Datenblatt | Durchflusstransmitter/Impulsteiler 401.9 kB DE / DE
    DTS Typ S020 Datenblatt | Insertion-Fitting für Durchfluss-/Analysemessungen 2 MB DE / DE
    DTS Type 8020 fiche technique | Débitmètre Insertion à ailette 813.7 kB FR / FR
    DTS Type 8022 fiche technique | Transmetteur de débit/diviseur d'impulsions 389.9 kB FR / FR
    DTS Type S020 fiche technique |Raccord Insertion pour les mesures de débit ou d'analyse 1.9 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8020 | Insertion flow sensor with paddle-wheel 345.4 kB EN / EU
    MAN Operating Instructions Type 8022 | Flow transmitter / pulsedivider 545.7 kB EN / EU
    MAN Operating Instructions Type S020 | Insertion fitting 1.6 MB EN,FR,DE / EU
    MAN Quickstart Type 8022 | Flow transmitter / pulse divider 326.8 kB EN / EU
    MAN Supplement Type 8020 | Use with converter 8023, replacementinstructions of sensor gasket 96.9 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8020 | Insertion-Durchflusssensor mit Flügelrad 354.5 kB DE / EU
    MAN Bedienungsanleitung Typ 8022 | Durchflusstransmitter / Impulsteiler 549.7 kB DE / EU
    MAN Manual de usuario Tipo 8020 | Sensor de flujo de rueda de aletas Insertion 356.7 kB ES / ES
    MAN Manuel d'utilisation Type 8020 | Capteur de débit à Insertion à ailette 349.4 kB FR / EU
    MAN Manuel d'utilisation Type 8022 | Transmetteur de débit / Diviseur d'impulsion 546.2 kB FR / EU
    MAN Quickstart Typ 8022 | Durchflusstransmitter / Impulsteiler 332.2 kB DE / EU
    MAN Quickstart Type 8022 | Transmetteur de débit / Diviseur d'impulsion 331.5 kB FR / EU

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 470.6 kB ML

    My Comparison List