Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Insertion flow transmitter

Type 8025 / Article No. 418805

Technical attributes

Flow rate | 12,0 V - 36 V | -15,00 °C - 80,00 °C | Paddle wheel | Magnetic | Transistor | FKM (fluororubber) | PVDF (Polyvinylidene fluoride) | FKM (Fluor rubber) | PVDF (Polyvinylidene fluoride)

Sensor
Sensor type
Paddle wheel
Detection of flow direction
No
Paddle wheel material
PVDF (Polyvinylidene fluoride)
Paddle wheel measuring principle detection
Coil
Paddle wheel type
Magnetic
Paddle wheel axle material
Ceramic
Bearing material category
Technical ceramics
Bearing material
Ceramic
sensor holder material composition
Plastics
Sensor holder material
PVDF (Polyvinylidene fluoride)
Insertion sensor length
long
Media & Calibration
Dynamic viscosity min.
0 cP
Dynamic viscosity max.
300 cP
Measurand
Flow rate (volume)
Yes
Concentration 1
No
Precision of volume flow rate in relation to reading
1 %
Voltage / Frequency
Battery voltage
No
DC voltage min.
12 V
DC voltage max.
36 V

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List