Share via email

Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Insertion flowmeter or batch controller with paddle wheel and flow transmitter or remote batch controller

    Type 8025 / Ident No. 418423

    Compare now Print
    Produkt-Foto Typ 8025

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8025
    • Produkt-Foto Typ 8025
    • Produkt-Foto Typ 8025
    • Produkt-Foto Typ 8025
    • Massbild
    • Massbild
    • Massbild
    • Massbild
    • Massbild
    • 9000227246.jpeg
    • 9000231162.jpeg
    • 9000226119.jpeg

    Insertion flow transmitter

    • Up to PN10, size of measuring tube: DN06 to DN400
    • Display for indication of flow rate and volume with two totalizers or dosing
    • Automatic calibration using Teach-In
    • Inputs (with batch controller) and all outputs can be checked without the need for actual flow
    • Total and day counters for batch quantity and number of dosing, volume or mass counter indicator (with batch controller)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The Type 8025 flowmeter or batch controller is specially designed for use in neutral, slightly aggressive, solid-free liquids. Type 8025 flowmeter is offered in different versions. • The compact flowmeter with paddle wheel sensor is available in two versions: standard signal output or battery powered indicator/totalizer version without output. • The remote transmitter is available in two versions: – Universal transmitter for control cabinet or wall mounting, which can be connected to other flow sensors; sensors with open collector output, reed relay output, TTL, CMOS or coil can be operated by this transmitter. – Transmitter, for control cabinet or wall mounting: standard signal input for combination with the Bürkert Type 8020/8030/SE30+S077 flowmeters “Low Power” version. Type 8025 batch controller is also available in various versions: • The compact batch controller with paddle wheel sensor • The remote batch controller for control cabinet or wall mounting for coupling to the Bürkert Type 8020/8030/8031/8041/SE30+S077 flowmeters or to other flow sensors; sensors with open collector output, reed relay output, TTL, CMOS or coil can be operated by this batch controller.


    Commodity Codes
    90261021
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8025
    Product sub-group Flow rate
    Flow rate (volume) Yes
    Concentration No
    Continuous measurement Yes
    Dosing No
    Switch No
    Construction device Compact
    Display type Display
    Protection class measurement device (IP) IP65
    AC Voltage min. 115 V
    AC Voltage max. 230 V
    Voltage frequency 50/60 Hz
    Battery voltage No
    Precision of volume flow rate in relation to reading 1 %
    Temperature environment min -10 °C
    Temperature environment max 50 °C
    Temperature medium min -15 °C
    Temperature medium max 80 °C
    Pressure Class (PN) PN 10
    Dynamic viscosity min. 0 cP
    Dynamic viscosity max. 300 cP
    Detection of flow direction No
    Transmitter type Basic
    Sensor type Paddle wheel
    Paddle wheel type Magnetic
    Paddle wheel measuring principle detection Hall
    Fitting electronic interface Insertion 2 (inch)
    Electrical connection 1 type Cable gland M20
    Electrical connection 1 quantity 2 PCE
    Electrical connection 1 gender Terminal block
    Electrical connection 1 material category Plastics
    Electrical connection 1 material PA (Polyamide)
    Electrical connection 1 seal material Neoprene
    Output type analog quantity 1 PCE
    Output 1 type analog current 4-20 mA
    Output 1 digital type Transistor
    Output 1 digital transistor connection NPN Yes
    Output 1 digital transistor connection PNP Yes
    Digital output 1 transistor contactless 0.1 A
    Electronics body material category Plastics
    Electronics body material PC (Polycarbonate)
    Cover material PC (Polycarbonate)
    Protection lid material PC (Polycarbonate)
    Nut material PC (Polycarbonate)
    Front foil material category Plastics
    Front foil material Polyester
    Seal sensor/housing material FKM (Fluor rubber)
    Seal housing/cover material NBR
    Protection lid seal material Silicone
    Screw material Stainless steel
    Fastening part material PSU (Polysulfone) / PPSU (Polyphenylsulfone)
    Parametrisation local Yes
    Parametrisation separate No
    Parametrisation fixed No
    Finger material composition Plastics
    Finger material PVDF (Polyvinylidene fluoride)
    Medium-contacting parts seal material FKM (Fluor rubber)
    Paddle wheel material PVDF (Polyvinylidene fluoride)
    Paddle wheel axle material Ceramic
    Bearing material category Technical ceramics
    Bearing material Ceramic
    Insertion sensor length short
    Tropical climate version Yes
    Time dosing No
    Batch dosing No
    Extended diagnosis No
    Volumeter Yes
    Weight 1,000000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8025 data sheet | digital batch controller 1.5 MB EN / EU
    DTS Type 8025 data sheet | digital flowmeter for continuous flow measurement 1.8 MB EN / EU
    DTS Type 8025 data sheet | digital flowmeter for continuous flow measurement [US units] 973.3 kB EN / US
    DTS Type 8025 data sheet | single or multi batch controller system 100.5 kB EN / GB
    DTS Type S020 data sheet | Insertion fitting for flow or analytical measurement 2 MB EN / EU
    DTS Tipo 8025 folha de dados | aparelho de medição do fluxo comroda de pás Insertion/doseador 766.8 kB PT / BR
    DTS Tipo 8025 hoja de datos | caudalímetro de rueda de aletas/dosificador Insertion 1.7 MB ES / ES
    DTS Tipo 8025 hoja de datos | transmisor digital para medición dcaudal en continuo 872.1 kB ES / ES
    DTS Tipo S020 hoja de datos |racor para pH ELEMENT ymedidores de conductividad 923.1 kB ES / ES
    DTS Typ 8025 Datenblatt | digitales Dosiergerät 1.5 MB DE / DE
    DTS Typ 8025 Datenblatt | digitales Durchflussmessgerät 1.8 MB DE / DE
    DTS Typ S020 Datenblatt | Insertion-Fitting für Durchfluss-/Analysemessungen 2 MB DE / DE
    DTS Type 8025 fiche technique | Contrôleur de dosage Insertion numérique 1.5 MB FR / FR
    DTS Type 8025 fiche technique | Débitmètre Insertion numérique 1.9 MB FR / FR
    DTS Type S020 fiche technique |Raccord Insertion pour les mesures de débit ou d'analyse 1.9 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operat. Instr. Type 8025 8035 SE35 | Insertion/Inline flowmeter/Flow transm.,w. batteries 471.8 kB EN / EU
    MAN Operating Instructions Type 8025 8035 SE35 BATCH | Batch controller 1.8 MB EN / EU
    MAN Operating Instructions Type 8025 8035 SE35 | Insertion or Inline flowmeter / transmitter 2.1 MB EN / EU
    MAN Operating Instructions Type 8025 UNIVERSAL | Flow transmitter 888.1 kB EN / EU
    MAN Operating Instructions Type S020 | Insertion fitting 1.6 MB EN / EU
    MAN Quickstart Type 8025 8035 SE35 BATCH | Batch controller 975.2 kB EN / EU
    MAN Quickstart Type 8025 | Insertion flowmeter with paddle-wheel 1.5 MB EN / EU
    MAN Quickstart type 8025 UNIVERSAL | Insertion flowmeter or batch controller 725.6 kB EN / EU
    MAN Bedienung Typ 8025 8035 SE35 | Insertion- oder Inline-Durchflussmesser / -transmitter 2.1 MB DE / EU
    MAN Bedienungsanleitung Typ 8025 8035 SE35 BATCH | Dosiergerät 1.6 MB DE / EU
    MAN Bedienungsanleitung Typ 8025 8035 SE35 | Durchfluss-Messer/Transmitter mit Batterien 572.4 kB DE / EU
    MAN Bedienungsanleitung Typ 8025 UNIVERSAL | Durchflusstransmitter 944.6 kB DE / EU
    MAN Bedienungsanleitung Typ S020 | Insertion Fitting 1.7 MB DE / EU
    MAN Manual de usuario Tipo 8025 | Caudalímetro de rueda de aletas/dosificador Insertion 706.7 kB ES / ES
    MAN Manual de usuario Tipo 8025 | Caudalímetro de rueda de aletas/dosificador Insertion 1 MB ES / ES
    MAN Manuel d'utilisation Type 8025 8035 SE35 BATCH | Contrôleurde dosage 1.8 MB FR / EU
    MAN Manuel d'utilisation Type 8025 8035 SE35 | Débitmètre Insertion ou Inline/Transm. de débit 2.1 MB FR / EU
    MAN Manuel d'utilisation Type 8025 UNIVERSAL | Transmetteur de débit 908.8 kB FR / EU
    MAN Manuel d'utilisation type 8025 8035 SE35 | Débitmètre/Transmetteur de débit à piles 539.7 kB FR / EU
    MAN Manuel utilisateur type S020 | Raccord à insertion 1.5 MB FR / EU
    MAN Quickstart Typ 8025 8035 SE35 BATCH | Dosiergerät 1 MB DE / EU
    MAN Quickstart Typ 8025 UNIVERSAL | Durchfluss-Transmitter 759.9 kB DE / EU
    MAN Quickstart Typ 8025 | Insertion-Durchflussmesser mit Flügelrad 1.5 MB DE / EU
    MAN Quickstart Type 8025 8035 SE35 BATCH | Contrôleur de dosage 993.9 kB FR / EU
    MAN Quickstart Type 8025 | Débitmètre à Insertion à ailette 1.4 MB FR / EU
    MAN Quickstart type 8025 UNIVERSAL | Transmetteur de débit 754.1 kB FR / EU
    MAN 操作説明書 タイプ 8025 | 流量計 – 流量発信機 5.8 MB JA / JP
    MAN 操作説明書 タイプ 8025 バッチ | バッチコントローラ 624.8 kB JA / JP

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 495 kB ML

    My Comparison List