Inline flow fitting
Type S030 / Article No. 564211

Technical attributes
Inline | 924,00l/h - 30.791l/h | -15,00 °C - 125,00 °C | PN 40 | Clamp | Stainless steel
![]() |
|
---|---|
Sensor type
Paddle wheel
|
|
Paddle wheel material
Stainless steel
|
|
Paddle wheel type
High-temperature
|
|
Paddle wheel axle material
Ceramic
|
|
Bearing material category
Plastics
|
|
Bearing material
Iglidur X
|
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Dynamic viscosity min.
0 cP
|
|
Dynamic viscosity max.
300 cP
|
![]() |
|
---|---|
Measured value unit
l/h
|
|
Min measured value of volume flow rate
924
|
|
Max measured value of volume flow rate
30.791
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: