Fitting DN25 weld end DIN11850/ paddle S
Type S030 / Article No. 563882

Technical attributes
Inline | 422,00l/h - 14.061l/h | -15,00 °C - 125,00 °C | PN 40 | Weld end | Stainless steel
![]() |
|
---|---|
Sensor type
Paddle wheel
|
|
Paddle wheel material
Stainless steel
|
|
Paddle wheel type
High-temperature
|
|
Paddle wheel axle material
Ceramic
|
|
Bearing material category
Plastics
|
|
Bearing material
Iglidur X
|
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Dynamic viscosity min.
0 cP
|
|
Dynamic viscosity max.
300 cP
|
![]() |
|
---|---|
Measured value unit
l/h
|
|
Min measured value of volume flow rate
422
|
|
Max measured value of volume flow rate
14.061
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: