Fitting weld ends DN25 HT
Type S030 / Article No. 561046

Technical attributes
Inline | 422,00l/h - 14.061l/h | -15,00 °C - 125,00 °C | PN 40 | Weld end | Stainless steel
![]() |
|
---|---|
Sensor type
Paddle wheel
|
|
Paddle wheel material
Stainless steel
|
|
Paddle wheel type
High-temperature
|
|
Paddle wheel axle material
Ceramic
|
|
Bearing material category
Plastics
|
|
Bearing material
Iglidur X
|
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Dynamic viscosity min.
0 cP
|
|
Dynamic viscosity max.
300 cP
|
![]() |
|
---|---|
Measured value unit
l/h
|
|
Min measured value of volume flow rate
422
|
|
Max measured value of volume flow rate
14.061
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: