Share via email
Some fields are missing
send eMail
bürkert
 

Fitting DN40 clamp BS4825/paddle SST

Type S030 / Article No. 561013

Technical attributes

Inline | 924,00l/h - 30.791l/h | -15,00 °C - 125,00 °C | PN 40 | Clamp | Stainless steel

Sensor
Sensor type
Paddle wheel
Paddle wheel material
Stainless steel
Paddle wheel type
High-temperature
Paddle wheel axle material
Ceramic
Bearing material category
Plastics
Bearing material
Iglidur X
Function
Fluidic port connection number
2
Media & Calibration
Dynamic viscosity min.
0 cP
Dynamic viscosity max.
300 cP
Measurand
Measured value unit
l/h
Min measured value of volume flow rate
924
Max measured value of volume flow rate
30.791

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List